JPS250-350

JPS250-350

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

250-350 Watts

  • 200 W / 300 W with Convection Cooling
  • High Efficiency - up to 88%
  • Meets 1U, Low Profile Requirements
  • AC OK & DC OK Signals
  • Zero Voltage Switching Technology
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JPS250PS05C 85 to 264 Vac 5 V / 45 A
250W Request Sample Stock Check
JPS250PS12C 85 to 264 Vac 12 V / 21 A
250W Request Sample Stock Check
JPS250PS15C 85 to 264 Vac 15 V / 17 A
250W Request Sample Stock Check
JPS250PS24C 85 to 264 Vac 24 V / 10.4 A
250W Request Sample Stock Check
JPS250PS48C 85 to 264 Vac 48 V / 5.2 A
250W Request Sample Stock Check
JPS250PQ46C 85 to 264 Vac 3.3 V / 20 A
5 V / 20 A
12 V / 6 A
-12 V / 2 A
250W Request Sample Stock Check
JPS250PQ41C 85 to 264 Vac 5 V / 30 A
12 V / 8 A
-12 V / 3 A
-5 V / 2 A
250W Request Sample Stock Check
JPS250PQ47C 85 to 264 Vac 5 V / 25 A
12 V / 6 A
24 V / 3 A
-12 V / 2 A
250W Request Sample Stock Check
JPS250PQ48C 85 to 264 Vac 5 V / 25 A
15 V / 5 A
24 V / 3 A
-15 V / 2 A
250W Request Sample Stock Check
JPS350PS05C 85 to 264 Vac 5 V / 63 A
315W Request Sample Stock Check
JPS350PS12C 85 to 264 Vac 12 V / 30 A
350W Request Sample Stock Check
JPS350PS15C 85 to 264 Vac 15 V / 24 A
350W Request Sample Stock Check
JPS350PS24C 85 to 264 Vac 24 V / 15 A
350W Request Sample Stock Check
JPS350PS48C 85 to 264 Vac 48 V / 7.3 A
350W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    JPS250: 8.00 x 3.75 x 1.51 in (203.2 x 95.3 x 38.3 mm)
    JPS350: 9.00 x 4.50 x 1.60 in (228.6 x 114.3 x 40.6 mm)
  • Input Voltage:
    85-264 VAC (170-370 VDC)
  • Harmonic Currents:
    EN61000-3-2
  • Efficiency:
    Up to 88%
  • Operating Temp:
    0 °C to +70 °C, (see datasheet) Full power to +50 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950-1, CE Mark LVD
  • US Safety Approvals:
    UL60950-1, CSA22.2 No. 60950-1
  • EMC:
    EN55022, level B conducted
    FCC 20780, level B conducted

Declaration of Conformity - JPS250

UL Certificate

CB Report

TUV Certificate

TUV Certificate - JPS250PS

TUV Certificate - JPS250PQ

TUV Certificate - JPS350PS

Declaration of Conformity- JPS350

Unfortunately there are no 3D models available for this product.