JCL

JCL

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

25 Watts

  • 2:1 Input Range
  • High Efficiency up to 90%
  • -40 °C to +100 °C Operating Temperature
  • Fixed 300 kHz Switching Frequency
  • Regulated Single Outputs
  • Continuous Short Circuit Protection
  • Six -sided Metal Case or Open Frame
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JCL2524S1V8 18 to 36 Vdc 1.8 V / 8 A
25W Request Sample Stock Check
JCL2524S2V8 18 to 36 Vdc 2.5 V / 8 A
25W Request Sample Stock Check
JCL2524S3V3 18 to 36 Vdc 3.3 V / 6 A
25W Request Sample Stock Check
JCL2524S05 18 to 36 Vdc 5 V / 5 A
25W Request Sample Stock Check
JCL2524S12 18 to 36 Vdc 12 V / 2 A
25W Request Sample Stock Check
JCL2524S15 18 to 36 Vdc 15 V / 1.6 A
25W Request Sample Stock Check
JCL2548S1V8 36 to 75 Vdc 1.8 V / 8 A
25W Request Sample Stock Check
JCL2548S2V8 36 to 75 Vdc 2.5 V / 8 A
25W Request Sample Stock Check
JCL2548S3V3 36 to 75 Vdc 3.3 V / 6 A
25W Request Sample Stock Check
JCL2548S05 36 to 75 Vdc 5 V / 5 A
25W Request Sample Stock Check
JCL2548S12 36 to 75 Vdc 12 V / 2 A
25W Request Sample Stock Check
JCL2548S15 36 to 75 Vdc 15 V / 1.6 A
25W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    JCL: 2.00 x 1.60 x 0.45 in (50.8 x 40.6 x 11.4 mm)
    JCL-U: 1.55 x 1.1.55 x 0.40 in (39.4 x 39.4 x 10.2 mm)
  • Input Voltage:
    24 VDC (18-36 VDC)
    48 VDC (36-75 VDC)
  • Efficiency:
    84-90%
  • Operating Temp:
    -40 °C to +100 °C
  • Isolation:
    1500 VDC Input to Output
    1500 VDC Input to Case
    -V Output is connected to case
  • EMC:
    EN55022, Level A conducted & radiated with external components

Unfortunately there are no 3D models available for this product.