JCJ08-10

JCJ08-10

+ Click To Enlarge

8-10 Watts

  • 2:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JCJ0812D05 9 to 18 Vdc 5 V / 0.8 A
-5 V / 0.8 A
8W Request Sample Stock Check
JCJ0812D12 9 to 18 Vdc 12 V / 0.335 A
-12 V / 0.335 A
8W Request Sample Stock Check
JCJ0812D15 9 to 18 Vdc 15 V / 0.265 A
-15 V / 0.265 A
8W Request Sample Stock Check
JCJ0812S05 9 to 18 Vdc 5 V / 1.5 A
8W Request Sample Stock Check
JCJ0812S12 9 to 18 Vdc 12 V / 0.665 A
8W Request Sample Stock Check
JCJ0812S15 9 to 18 Vdc 15 V / 0.535 A
8W Request Sample Stock Check
JCJ0812S3V3 9 to 18 Vdc 3.3 V / 2 A
8W Request Sample Stock Check
JCJ0824D05 18 to 36 Vdc 5 V / 0.8 A
-5 V / 0.8 A
8W Request Sample Stock Check
JCJ0824D12 18 to 36 Vdc 12 V / 0 A
8W Request Sample Stock Check
JCJ0824D15 18 to 36 Vdc 15 V / 0.265 A
-15 V / 0.265 A
8W Request Sample Stock Check
JCJ0824S05 18 to 36 Vdc 5 V / 1.5 A
8W Request Sample Stock Check
JCJ0824S12 18 to 36 Vdc 12 V / 0.665 A
8W Request Sample Stock Check
JCJ0824S15 18 to 36 Vdc 15 V / 0.535 A
8W Request Sample Stock Check
JCJ0824S3V3 18 to 36 Vdc 3.3 V / 2 A
8W Request Sample Stock Check
JCJ0848D05 36 to 75 Vdc 5 V / 0.8 A
-5 V / 0.8 A
8W Request Sample Stock Check
JCJ0848D12 36 to 75 Vdc 12 V / 0.335 A
-12 V / 0.335 A
8W Request Sample Stock Check
JCJ0848D15 36 to 75 Vdc 15 V / 0.265 A
-15 V / 0.265 A
8W Request Sample Stock Check
JCJ0848S05 36 to 75 Vdc 5 V / 1.5 A
8W Request Sample Stock Check
JCJ0848S12 36 to 75 Vdc 12 V / 0.665 A
8W Request Sample Stock Check
JCJ0848S15 36 to 75 Vdc 15 V / 0.535 A
8W Request Sample Stock Check
JCJ0848S3V3 36 to 75 Vdc 3.3 V / 2 A
8W Request Sample Stock Check
JCJ1012D12 9 to 18 Vdc 12 V / 0.416 A
-12 V / 0.416 A
10W Request Sample Stock Check
JCJ1012D15 9 to 18 Vdc 15 V / 0.333 A
-15 V / 0.333 A
10W Request Sample Stock Check
JCJ1012S05 9 to 18 Vdc 5 V / 2 A
10W Request Sample Stock Check
JCJ1012S12 9 to 18 Vdc 12 V / 0.833 A
10W Request Sample Stock Check
JCJ1012S15 9 to 18 Vdc 15 V / 0.667 A
10W Request Sample Stock Check
JCJ1012S2V5 9 to 18 Vdc 2.5 V / 3 A
10W Request Sample Stock Check
JCJ1012S3V3 9 to 18 Vdc 3.3 V / 3 A
10W Request Sample Stock Check
JCJ1024D12 18 to 36 Vdc 12 V / 0.416 A
-12 V / 0.416 A
10W Request Sample Stock Check
JCJ1024D15 18 to 36 Vdc 15 V / 0.333 A
-15 V / 0.333 A
10W Request Sample Stock Check
JCJ1024S05 18 to 36 Vdc 5 V / 2 A
10W Request Sample Stock Check
JCJ1024S12 18 to 36 Vdc 12 V / 0.833 A
10W Request Sample Stock Check
JCJ1024S15 18 to 36 Vdc 15 V / 0.667 A
10W Request Sample Stock Check
JCJ1024S2V5 18 to 36 Vdc 2.5 V / 3 A
10W Request Sample Stock Check
JCJ1024S3V3 18 to 36 Vdc 3.3 V / 3 A
10W Request Sample Stock Check
JCJ1048D12 36 to 75 Vdc 12 V / 0.416 A
-12 V / 0.416 A
10W Request Sample Stock Check
JCJ1048D15 36 to 75 Vdc 15 V / 0.333 A
-15 V / 0.333 A
10W Request Sample Stock Check
JCJ1048S05 36 to 75 Vdc 5 V / 2 A
10W Request Sample Stock Check
JCJ1048S12 36 to 75 Vdc 12 V / 0.833 A
10W Request Sample Stock Check
JCJ1048S15 36 to 75 Vdc 15 V / 0.667 A
10W Request Sample Stock Check
JCJ1048S2V5 36 to 75 Vdc 2.5 V / 3 A
10W Request Sample Stock Check
JCJ1048S3V3 36 to 75 Vdc 3.3 V / 3 A
10W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    JCJ08-10: 1.25 x 0.8 x 0.4 in (31.75 x 20.32 x 10.16 mm)
  • Input Voltage:
    9.0-18.0 VDC
    18.0-36.0 VDC
    36.0-72.0 VDC
  • Efficiency:
    80-89%
  • Operating Temp:
    -40 °C to +100 °C
    Derate from 100% load at +60 °C to no load at +100 °C
  • Isolation:
    1500 VDC Input to Output
    1000 VDC Input to Case
    1000 VDC Output to Case
  • US Safety Approvals:
    UL60950-1, CAN/CSA C22.2 No.60950-1, UL62368-1

Declaration of Conformity