JCH20

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

20 Watts

  • 2:1 Input Range
  • 2.0" x 2.0" x 0.4" Metal Package
  • 1500 VDC Isolation
  • Efficiency up to 91%
  • Single & Dual Outputs
  • -40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JCH2012S05 9 to 18 Vdc 5 V / 4 A
20W Request Sample Stock Check
JCH2012S09 9 to 18 Vdc 9 V / 2.222 A
20W Request Sample Stock Check
JCH2012S12 9 to 18 Vdc 12 V / 1.666 A
20W Request Sample Stock Check
JCH2012S15 9 to 18 Vdc 15 V / 1.333 A
20W Request Sample Stock Check
JCH2012S24 9 to 18 Vdc 24 V / 0.833 A
20W Request Sample Stock Check
JCH2012D05 9 to 18 Vdc 5 V / 2 A
-5 V / -2 A
20W Request Sample Stock Check
JCH2012D09 9 to 18 Vdc 9 V / 1.111 A
-9 V / -1.111 A
20W Request Sample Stock Check
JCH2012D12 9 to 18 Vdc 12 V / 0.833 A
-12 V / -0.833 A
20W Request Sample Stock Check
JCH2012D15 9 to 18 Vdc 15 V / 0.666 A
-15 V / -0.666 A
20W Request Sample Stock Check
JCH2012D24 9 to 18 Vdc 24 V / 0.416 A
-24 V / -0.416 A
20W Request Sample Stock Check
JCH2024S05 18 to 36 Vdc 5 V / 4 A
20W Request Sample Stock Check
JCH2024S09 18 to 36 Vdc 9 V / 2.222 A
20W Request Sample Stock Check
JCH2024S12 18 to 36 Vdc 12 V / 1.666 A
20W Request Sample Stock Check
JCH2024S15 18 to 36 Vdc 15 V / 1.333 A
20W Request Sample Stock Check
JCH2024S24 18 to 36 Vdc 24 V / 0.833 A
20W Request Sample Stock Check
JCH2024D05 18 to 36 Vdc 5 V / 2 A
-5 V / -2 A
20W Request Sample Stock Check
JCH2024D09 18 to 36 Vdc 9 V / 1.111 A
-9 V / -1.111 A
20W Request Sample Stock Check
JCH2024D12 18 to 36 Vdc 12 V / 0.833 A
-12 V / -0.833 A
20W Request Sample Stock Check
JCH2024D15 18 to 36 Vdc 15 V / 0.666 A
-15 V / -0.666 A
20W Request Sample Stock Check
JCH2024D24 18 to 36 Vdc 24 V / 0.416 A
-24 V / -0.416 A
20W Request Sample Stock Check
JCH2048S05 36 to 72 Vdc 5 V / 4 A
20W Request Sample Stock Check
JCH2048S09 36 to 72 Vdc 9 V / 2.222 A
20W Request Sample Stock Check
JCH2048S12 36 to 72 Vdc 12 V / 1.666 A
20W Request Sample Stock Check
JCH2048S15 36 to 72 Vdc 15 V / 1.333 A
20W Request Sample Stock Check
JCH2048S24 36 to 72 Vdc 24 V / 0.833 A
20W Request Sample Stock Check
JCH2048D05 36 to 72 Vdc 5 V / 2 A
-5 V / -2 A
20W Request Sample Stock Check
JCH2048D09 36 to 72 Vdc 9 V / 1.111 A
-9 V / -1.111 A
20W Request Sample Stock Check
JCH2048D12 36 to 72 Vdc 12 V / 0.833 A
-12 V / -0.833 A
20W Request Sample Stock Check
JCH2048D15 36 to 72 Vdc 15 V / 0.666 A
-15 V / -0.666 A
20W Request Sample Stock Check
JCH2048D24 36 to 72 Vdc 24 V / 0.416 A
-24 V / -0.416 A
20W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    JCH20: 2.00 x 2.00 x 0.40 in (50.8 x 50.8 x 10.2 mm)
  • Input Voltage:
    12 V (9-18 VDC)
    24 V (18-36 VDC)
    48 V (36-72 VDC)
  • Efficiency:
    85-91%
  • Operating Temp:
    -40 °C to +100 °C, derate from 100% load at +85 °C to 0% load at +100 °C
  • Isolation:
    1500 VDC Input to Output
    1000 VDC Input to Case
    1000 VDC Output to Case
  • EMC:
    EN55022, Level A conducted & radiated with external components

Unfortunately there are no 3D models available for this product.