IFC165

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

165 Watts

  • Small Size - 3.0" x 5.0" x 1.25"
  • High Power Density
  • Active PFC Meets EN61000-3-2, -3
  • Single, Dual, Triple & Quad Outputs
  • High Efficiency - up to 90%
  • Overvoltage and Overcurrent Protection
  • Power Fail Detect
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
IFC165PS05 90 to 264 Vac 5 V / 33 A
12 V / 1 A
165W Request Sample Stock Check
IFC165PS12 90 to 264 Vac 12 V / 13.7 A
12 V / 1 A
165W Request Sample Stock Check
IFC165PS24 90 to 264 Vac 24 V / 6.9 A
12 V / 1 A
165W Request Sample Stock Check
IFC165PS48 90 to 264 Vac 48 V / 3.4 A
12 V / 1 A
165W Request Sample Stock Check
IFC165PT31 90 to 264 Vac 5 V / 21 A
12 V / 6 A
-12 V / 1 A
165W Request Sample Stock Check
IFC165PQ40 90 to 264 Vac 3.3 V / 16 A
5 V / 20 A
12 V / 6 A
-12 V / 1 A
165W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    IFC165: 5.00 x 3.00 x 1.25 in (127.0 x 76.2 x 31.8 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2
  • Efficiency:
    85% typical
  • Operating Temp:
    -25 ?C to +70 ?C, derate linearly from 100% at +50 ?C to 50% at +70 ?C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950
  • US Safety Approvals:
    UL60950, CSA950 per cUL
  • EMC:
    EN55022, level A conducted

Declaration of Conformity

UL Certificate

Unfortunately there are no 3D models available for this product.