IFC125

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

125 Watts

  • Small Size 3.0" x 5.0" x 1.25"
  • Triple and Quad Outputs
  • Active PFC Meets EN61000-3-2, -3
  • Overvoltage & Overcurrent Protection
  • Power Good Signal
  • -25 °C to +50 °C Full Power
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
IFC125-31 90 to 264 Vac 5 V / 16.5 A
12 V / 5 A
-12 V / 0.5 A
125W Request Sample Stock Check
IFC125-42-3 90 to 264 Vac 3.3 V / 10 A
5 V / 15 A
12 V / 5 A
-12 V / 0.5 A
125W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    IFC125: 5.00 x 3.00 x 1.25 in (127.0 x 76.2 x 31.8 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2
  • Efficiency:
    83% typical
  • Operating Temp:
    -25 ?C to +70 ?C, derate linearly from 100% at +50 ?C to 50% at +70 ?C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950, CE Mark LVD
  • US Safety Approvals:
    UL60950, CSA950 per cUL
  • EMC:
    EN55022/CISPR22 and FCC, Class B conducted

Unfortunately there are no 3D models available for this product.