ID

ID

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

1 Watt

  • Single & Dual Output
  • SIP Package
  • Industry Standard Pinout
  • 6000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >3 MHrs
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ID0505SA 5 Vdc 5 V / 0.2 A
1W Request Sample Stock Check
ID0509SA 5 Vdc 9 V / 0.111 A
1W Request Sample Stock Check
ID0512SA 5 Vdc 12 V / 0.084 A
1W Request Sample Stock Check
ID0515SA 5 Vdc 15 V / 0.067 A
1W Request Sample Stock Check
ID1205SA 12 Vdc 5 V / 0.2 A
1W Request Sample Stock Check
ID1209SA 12 Vdc 9 V / 0.111 A
1W Request Sample Stock Check
ID1212SA 12 Vdc 12 V / 0.084 A
1W Request Sample Stock Check
ID1215SA 12 Vdc 15 V / 0.067 A
1W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    ID: 0.77 x 0.49 x 0.38 in (19.5 x 12.5 x 9.8 mm)
  • Input Voltage:
    Nominal ±10%
  • Efficiency:
    70-75%
  • Operating Temp:
    -40 °C to +85 °C
  • Isolation:
    6000 VDC, 1 mA max

Declaration of Conformity

Unfortunately there are no 3D models available for this product.