HPU1K5

+ Click To Enlarge

1500 Watts

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
HPU1K5PS12 85 to 264 Vac 12 V / 100 A
1500W Request Sample Stock Check
HPU1K5PS24 85 to 264 Vac 24 V / 50 A
1500W Request Sample Stock Check
HPU1K5PS48 85 to 264 Vac 48 V / 25 A
1500W Request Sample Stock Check

Short Form Datasheet

Longform Datasheet

  • Dimensions:
    HPU: 14.40 x 4.00 x 1.70 in (365.8 x 101.6 x 43.2 mm) including connector
  • Input Voltage:
    85-264 VAC, see datasheet
  • Harmonic Currents:
    EN61000-3-2, class A, class C for loads ?10%
  • Efficiency:
    90% typical
  • Operating Temp:
    -20 ?C to +70 ?C derate linearly from +50 ?C
    at 2.5%/?C to 50% load at +70 ?C
  • Isolation:
    4000 VAC Input to Output 2 x MOPP
    1500 VAC Input to Ground 1 x MOPP
    500 VDC Output to Ground
  • European Safety Approvals:
    EN60601-1, EN60950
  • US Safety Approvals:
    UL60950, ANSI/AAMI ES60601-1, CSA22.2 No.60601-1 per cUL, Including Risk Management (M Versions)
  • Other Safety Approvals:
    SEMI F47
  • EMC:
    EN55011/22, level A conducted & level A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity