HPD1K5

+ Click To Enlarge

1500 Watts

  • Wide Range Adjustable Output, 0 - 29 V
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, Inhibit & 5V Standby Supply
  • Fault Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
HPD1K5PS24 85 to 264 Vac 24 V / 62.5 A
1500W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    HPD: 14.40 x 4.00 x 1.70 in (365.8 x 101.6 x 43.2 mm) including connector
  • Input Voltage:
    85-264 VAC, derate output power < 180 VAC
  • Harmonic Currents:
    EN61000-3-2, class A, class C for loads ?10%
  • Efficiency:
    90% typical
  • Operating Temp:
    -20 ?C to +70 ?C derate linearly from +50 ?C
    at 2.5%/?C to 50% load at +70 ?C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1:2005+A1:2009 Ed 2
  • European Safety Approvals:
    EN60950-1/A12:2011, CE Marked LVD & RoHS
  • US Safety Approvals:
    UL60950-1 (2011), CSA 22.2 No.60950-1-07 Ed 2
  • Other Safety Approvals:
    SEMI F47
  • EMC:
    EN55022 class A conducted & radiated

CB Report

TUV Certificate

UL Certificate

Declaration of Conformity

Unfortunately there are no 3D models available for this product.