GSP750

GSP750

+ Click To Enlarge

750 Watts

  • Low Profile, Compact Size
  • Suitable for 1U Applications
  • 900 W Peak Power Rating for 100 ms
  • Universal 80 - 264 VAC Input (300 VAC for 5 s)
  • IT/Industrial & Medical (2 x MOPP) Safety Approvals
  • 5 V/3 A Standby Output
  • 1.0 W Standby Power
  • Intelligent Fan Speed Control
  • -40° C to +70° C Operation
  • PowerFail, Inhibit, Remote Sense & Current Share
  • • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
GSP750PS12-EF 80 to 264 Vac (see datasheet) 12 V / 62.5 A
750 W Request Sample Stock Check
GSP750PS24-EF 80 to 264 Vac (see datasheet) 24 V / 31.3 A
750 W Request Sample Stock Check
GSP750PS48-EF 80 to 264 Vac (see datasheet) 48 V / 15.6 A
750 W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    GSP750: 10.0 x 4.0 x 1.65” (254.0 x 101.6 x 41.91 mm)
  • Input Voltage:
    80 to 264 VAC (see datasheet)
  • No Load Input Power:
    1 W (all models, when inhibit activated)
  • Harmonic Currents:
    All models: EN61000-3-2, Class A
    >50 W: EN61000-3-2, Class C
  • Efficiency:
    90% (see datasheet)
  • Operating Temp:
    -40 °C to +70 °C (see datasheet)
  • Isolation:
    Input to Output: 4000 VAC, 2 x MOPP
    Input to Ground: 1500 VAC, 1 x MOPP
    Output to Ground: 500 VDC, 1 x MOPP at 48 VDC
  • Worldwide Safety Approvals:
    IEC60950-1:2005 Ed 2 (Information Technology)
    IEC60601-1 Ed 3 Including Risk Management (Medical)
  • European Safety Approvals:
    EN60950-1:2006 (Information Technology)
    EN60601-1/A12:2006 (Medical)
  • US Safety Approvals:
    UL60950-1 (2007), CSA 22.2 No.60950-1-1:08 (Information Technology)
    ANSI/AAMI ES60601-1:2005 & CSA C22.2, No.60601-1:08 (Medical)
  • Other Safety Approvals:
    LVD & RoHS
  • EMC:
    Conducted: EN55011/32, Class B
    Radiated: EN55011/32, Class A (Class B with wurth 742 712 22(S) on input cable and wurth 742 715 4(S) on output cable)

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report