GSP500

+ Click To Enlarge

500 Watts

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
GSP500PS12-EF 85 to 264 Vac 12 V / 42 A
500W Request Sample Stock Check
GSP500PS24-EF 85 to 264 Vac 24 V / 21 A
500W Request Sample Stock Check
GSP500PS48-EF 85 to 264 Vac 48 V / 10.5 A
500W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    GSP: 6.00 x 4.00 x 1.65 in (152.4 x 101.6 x 41.9 mm)
    GSP-EF: 6.71 x 4.00 x 1.65 in (170.4 x 101.6 x 41.9 mm)
  • Input Voltage:
    80-264 VAC (see datasheet)
  • No Load Input Power:
    0.5 W max when inhibit activated
  • Harmonic Currents:
    EN61000-3-2 Class A EN61000-3-2 Class C for load >50 W
  • Efficiency:
    90% typical
  • Operating Temp:
    -20 °C to +70 °C. Refer to derating curves
  • Isolation:
    4000 VAC Input to Out 2 x MOPP
    1500 VAC Input to Ground 1 x MOPP
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1:2005 Ed 2, IEC60601-1 Ed 3 Including Risk Management
  • European Safety Approvals:
    EN60950-1:2006, EN60601-1/A12:2006, CE Mark LVD & RoHS
  • US Safety Approvals:
    UL60950-1 (2007), CSA 22.2 No.60950-1-1:08, ANSI/AAMI ES60601-1:2005 & CSA C22.2, No.60601-1:08
  • EMC:
    EN55022, Level B conducted and Level A radiated (Level B see datasheet)

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report