EMA212

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

212 Watts

  • High Power Density - 10.6 W/cubic in
  • Industry Standard 3 x 5 Footprint
  • Up to 90% Efficiency
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • 48 VDC Input Version Available (DMA212)
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
EMA212PS12 90 to 264 Vac 12 V / 16.7 A
212W Request Sample Stock Check
EMA212PS24 90 to 264 Vac 24 V / 8.3 A
212W Request Sample Stock Check
EMA212PS48 90 to 264 Vac 48 V / 4 A
212W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    EMA212: 5.00 x 3.00 x 1.28 in (127.0 x 76.2 x 32.5 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    88% typical
  • Operating Temp:
    -10 °C to +70 °C, derate linearly from +50 °C at 2.5%/°C to 50% at +70 °C
  • Isolation:
    3000 VAC Input to Output,
    1500 VAC Input to Ground,
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1 CB report
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    CSA 22.2 No. 60950-1-03
  • EMC:
    EN55022, level B conducted
    EN55022, level A radiated

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report