ECS25-60

+ Click To Enlarge

25-60 Watts

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECS25US12 80 to 264 Vac 12 V / 2.08 A
25W Request Sample Stock Check
ECS25US15 80 to 264 Vac 15 V / 1.67 A
25W Request Sample Stock Check
ECS25US24 80 to 264 Vac 24 V / 1.04 A
25W Request Sample Stock Check
ECS25US48 80 to 264 Vac 48 V / 0.52 A
25W Request Sample Stock Check
ECS45US05 80 to 264 Vac 5 V / 6 A
45W Request Sample Stock Check
ECS45US12 80 to 264 Vac 12 V / 3.75 A
45W Request Sample Stock Check
ECS45US15 80 to 264 Vac 15 V / 3 A
45W Request Sample Stock Check
ECS45US24 80 to 264 Vac 24 V / 1.9 A
45W Request Sample Stock Check
ECS45US48 80 to 264 Vac 48 V / 0.95 A
45W Request Sample Stock Check
ECS60US05 80 to 264 Vac 5 V / 8 A
60W Request Sample Stock Check
ECS60US12 80 to 264 Vac 12 V / 5 A
60W Request Sample Stock Check
ECS60US15 80 to 264 Vac 15 V / 4 A
60W Request Sample Stock Check
ECS60US24 80 to 264 Vac 24 V / 2.5 A
60W Request Sample Stock Check
ECS60US48 80 to 264 Vac 48 V / 1.25 A
60W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    ECS25: 3.00 x 2.00 x 0.95 in (76.2 x 50.8 x 24.2 mm)
    ECS45/60: 3.00 x 2.00 x 1.05 in (76.2 x 50.8 x 26.7 mm)
    ECS-C: 3.48 x 2.52 x 1.40 in (88.4 x 64.0 x 35.6 mm)
  • Input Voltage:
    80-264 VAC (120-370 VDC), derate linearly from 100% at 90 VAC to 80% at 80 VAC
  • No Load Input Power:
    US05, 12 & 24 models: <0.3 W,
    US48 and all ECS60 models: <0.5 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    Up to 90%
  • Operating Temp:
    -20 ?C to +70 ?C derate linearly from +50 ?C
    at 2.5%/?C to 50% load at +70 ?C
  • Isolation:
    4000 VAC Input to Output 2 x MOPP
    1500 VAC Input to Ground 1 x MOPP
    500 VDC Output to Ground 1 x MOPP
  • Worldwide Safety Approvals:
    IEC60950-1, IEC60601-1
  • European Safety Approvals:
    EN60950-1, EN60601-1, including risk management
  • US Safety Approvals:
    UL60950-1, ANSI/AAMI ES 60601-1
  • EMC:
    EN55011/22 level B conducted.
    45 & 60 W: EN55011/22 level A radiated,
    ECS25 & some ECS60 models: level B radiated

UL Certificate

CB Report

Declaration of Conformity - ECS25 IT

Declaration of Conformity - ECS45 IT

Declaration of Conformity - ECS60 IT

Declaration of Conformity - ECS25-60

Declaration of Conformity - ECS25 Medical

Declaration of Conformity - ECS45 Medical

Declaration of Conformity - ECS60 Medical

TUV Certificate