ECM40-100

+ Click To Enlarge

40-100 Watts

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • DC Input Version Available (DCM Series)
  • PoE Isolation Version Available (POE Series)
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECM100UD21 90 to 264 Vac 5 V / 12 A
12 V / 3 A
100W Request Sample Stock Check
ECM100UD22 90 to 264 Vac 5 V / 12 A
15 V / 3 A
100W Request Sample Stock Check
ECM100UQ41 90 to 264 Vac 5 V / 10 A
3.3 V / 5 A
12 V / 0.8 A
-12 V / 0.5 A
100W Request Sample Stock Check
ECM100UQ42 90 to 264 Vac 3.3 V / 10 A
5 V / 5 A
12 V / 0.8 A
-12 V / 0.5 A
100W Request Sample Stock Check
ECM100UQ43 90 to 264 Vac 5 V / 10 A
24 V / 2 A
12 V / 0.8 A
-12 V / 0.5 A
100W Request Sample Stock Check
ECM100UQ44 90 to 264 Vac 5 V / 10 A
24 V / 2 A
15 V / 0.8 A
-15 V / 0.5 A
100W Request Sample Stock Check
ECM100UQ45 90 to 264 Vac 5 V / 10 A
12 V / 3 A
-12 V / 0.8 A
-5 V / 0.5 A
100W Request Sample Stock Check
ECM100UQ46 90 to 264 Vac 5 V / 10 A
15 V / 3 A
-15 V / 0.8 A
-5 V / 0.5 A
100W Request Sample Stock Check
ECM100US03 90 to 264 Vac 3.3 V / 20 A
100W Request Sample Stock Check
ECM100US05 90 to 264 Vac 5 V / 20 A
100W Request Sample Stock Check
ECM100US07 90 to 264 Vac 7 V / 14.3 A
100W Request Sample Stock Check
ECM100US09 90 to 264 Vac 9 V / 11.1 A
100W Request Sample Stock Check
ECM100US12 90 to 264 Vac 12 V / 8.3 A
100W Request Sample Stock Check
ECM100US15 90 to 264 Vac 15 V / 6.6 A
100W Request Sample Stock Check
ECM100US18 90 to 264 Vac 18 V / 5.5 A
100W Request Sample Stock Check
ECM100US24 90 to 264 Vac 24 V / 4.1 A
100W Request Sample Stock Check
ECM100US28 90 to 264 Vac 28 V / 3.6 A
100W Request Sample Stock Check
ECM100US33 90 to 264 Vac 33 V / 3 A
100W Request Sample Stock Check
ECM100US48 90 to 264 Vac 48 V / 2.1 A
100W Request Sample Stock Check
ECM100UT31 90 to 264 Vac 5 V / 10 A
12 V / 3 A
-12 V / 0.8 A
100W Request Sample Stock Check
ECM100UT32 90 to 264 Vac 5 V / 10 A
24 V / 2 A
-12 V / 0.8 A
100W Request Sample Stock Check
ECM100UT33 90 to 264 Vac 5 V / 10 A
15 V / 3 A
-15 V / 0.8 A
100W Request Sample Stock Check
ECM100UT34 90 to 264 Vac 3.3 V / 10 A
5 V / 5 A
12 V / 0.8 A
100W Request Sample Stock Check
ECM100UT35 90 to 264 Vac 5 V / 10 A
3 V / 5 A
12 V / 0.8 A
100W Request Sample Stock Check
ECM100UT36 90 to 264 Vac 5 V / 10 A
12 V / 3 A
-5 V / 0.8 A
100W Request Sample Stock Check
ECM100UT37 90 to 264 Vac 5 V / 10 A
15 V / 3 A
-5 V / 0.8 A
100W Request Sample Stock Check
ECM40UD21 90 to 264 Vac 5 V / 6 A
12 V / 2 A
40W Request Sample Stock Check
ECM40UD22 90 to 264 Vac 5 V / 6 A
15 V / 1.5 A
40W Request Sample Stock Check
ECM40US05 90 to 264 Vac 5 V / 8 A
40W Request Sample Stock Check
ECM40US07 90 to 264 Vac 7 V / 5.7 A
40W Request Sample Stock Check
ECM40US09 90 to 264 Vac 9 V / 4.4 A
40W Request Sample Stock Check
ECM40US12 90 to 264 Vac 12 V / 3.5 A
40W Request Sample Stock Check
ECM40US15 90 to 264 Vac 15 V / 2.7 A
40W Request Sample Stock Check
ECM40US18 90 to 264 Vac 18 V / 2.2 A
40W Request Sample Stock Check
ECM40US24 90 to 264 Vac 24 V / 1.7 A
40W Request Sample Stock Check
ECM40US33 90 to 264 Vac 33 V / 1.2 A
40W Request Sample Stock Check
ECM40US48 90 to 264 Vac 48 V / 0.9 A
40W Request Sample Stock Check
ECM40UT31 90 to 264 Vac 5 V / 6 A
12 V / 2 A
-12 V / 0.5 A
40W Request Sample Stock Check
ECM40UT32 90 to 264 Vac 5 V / 6 A
24 V / 1 A
-12 V / 0.5 A
40W Request Sample Stock Check
ECM40UT33 90 to 264 Vac 5 V / 6 A
15 V / 1.5 A
-15 V / 0.5 A
40W Request Sample Stock Check
ECM40UT34 90 to 264 Vac 3.3 V / 6 A
5 V / 1.5 A
12 V / 0.5 A
40W Request Sample Stock Check
ECM40UT35 90 to 264 Vac 5 V / 6 A
3.3 V / 1.5 A
12 V / 0.5 A
40W Request Sample Stock Check
ECM60UD21 90 to 264 Vac 5 V / 8 A
12 V / 3 A
60W Request Sample Stock Check
ECM60UD22 90 to 264 Vac 5 V / 8 A
15 V / 2.5 A
60W Request Sample Stock Check
ECM60US05 90 to 264 Vac 5 V / 12 A
60W Request Sample Stock Check
ECM60US07 90 to 264 Vac 7 V / 8.6 A
60W Request Sample Stock Check
ECM60US09 90 to 264 Vac 9 V / 6.7 A
60W Request Sample Stock Check
ECM60US12 90 to 264 Vac 12 V / 5 A
60W Request Sample Stock Check
ECM60US15 90 to 264 Vac 15 V / 4 A
60W Request Sample Stock Check
ECM60US18 90 to 264 Vac 18 V / 3.3 A
60W Request Sample Stock Check
ECM60US20 90 to 264 Vac 20 V / 3 A
60W Request Sample Stock Check
ECM60US24 90 to 264 Vac 24 V / 2.5 A
60W Request Sample Stock Check
ECM60US28 90 to 264 Vac 28 V / 2.14 A
60W Request Sample Stock Check
ECM60US33 90 to 264 Vac 33 V / 1.8 A
60W Request Sample Stock Check
ECM60US48 90 to 264 Vac 48 V / 1.25 A
60W Request Sample Stock Check
ECM60UT31 90 to 264 Vac 5 V / 8 A
12 V / 3 A
-12 V / 0.5 A
60W Request Sample Stock Check
ECM60UT32 90 to 264 Vac 5 V / 8 A
24 V / 1.5 A
-12 V / 0.5 A
60W Request Sample Stock Check
ECM60UT33 90 to 264 Vac 5 V / 8 A
15 V / 2.5 A
-15 V / 0.5 A
60W Request Sample Stock Check
ECM60UT34 90 to 264 Vac 3.3 V / 8 A
5 V / 1.5 A
12 V / 0.5 A
60W Request Sample Stock Check
ECM60UT35 90 to 264 Vac 5 V / 8 A
3 V / 1.5 A
12 V / 0.5 A
60W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    ECM40/60: 4.00 x 2.00 x 1.20 in (101.6 x 50.8 x 30.5 mm)
    ECM100: 4.50 x 2.50 x 1.20 in (114.3 x 63.5 x 30.5 mm)
  • Input Voltage:
    90-264 VAC (120-370 VDC)
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    80-85%
  • Operating Temp:
    0 °C to +70 °C, see datasheet
  • Isolation:
    4000 VAC Input to Output 2 x MOPP (see datasheet)
    1500 VAC Input to Ground 1 x MOPP
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60601-1, EN60950-1
  • US Safety Approvals:
    ANSI/AAMI ES60601-1, CSA22.2 No.60601-1 per cUL, Including Risk Management, UL60950-1
  • EMC:
    EN60601-1-2, EN61204-3, FCC 20780,
    EN55022 & EN55011, level B conducted
    EN55022 Level A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity - ECM40 IT

Declaration of Conformity - ECM60 IT

Declaration of Conformity - ECM100 IT

Declaration of Conformity - ECM40-100

Declaration of Conformity - ECM40 Medical

Declaration of Conformity - ECM60 Medical

Declaration of Conformity - ECM100 Medical