ECL05-30

+ Click To Enlarge

5-30 Watts

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECL05US03-E 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 1.69 A
5W Request Sample Stock Check
ECL05US03-P 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 1.69 A
5W Request Sample Stock Check
ECL05US03-T 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 1.69 A
5W Request Sample Stock Check
ECL05US05-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 1.3 A
5W Request Sample Stock Check
ECL05US05-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 1.3 A
5W Request Sample Stock Check
ECL05US05-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 1.3 A
5W Request Sample Stock Check
ECL05US09-E 85 to 264 Vac, 120 to 370 Vdc 9 V / 0.71 A
5W Request Sample Stock Check
ECL05US09-P 85 to 264 Vac, 120 to 370 Vdc 9 V / 0.71 A
5W Request Sample Stock Check
ECL05US09-T 85 to 264 Vac, 120 to 370 Vdc 9 V / 0.71 A
5W Request Sample Stock Check
ECL05US12-E 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.54 A
5W Request Sample Stock Check
ECL05US12-P 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.54 A
5W Request Sample Stock Check
ECL05US12-T 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.54 A
5W Request Sample Stock Check
ECL05US15-E 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.44 A
5W Request Sample Stock Check
ECL05US15-P 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.44 A
5W Request Sample Stock Check
ECL05US15-T 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.44 A
5W Request Sample Stock Check
ECL05US24-E 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.27 A
5W Request Sample Stock Check
ECL05US24-P 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.27 A
5W Request Sample Stock Check
ECL05US24-T 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.27 A
5W Request Sample Stock Check
ECL05US48-E 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.13 A
5W Request Sample Stock Check
ECL05US48-P 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.13 A
5W Request Sample Stock Check
ECL05US48-T 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.13 A
5W Request Sample Stock Check
ECL10US03-E 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.38 A
10W Request Sample Stock Check
ECL10US03-P 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.38 A
10W Request Sample Stock Check
ECL10US03-T 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.38 A
10W Request Sample Stock Check
ECL10US05-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 2.6 A
10W Request Sample Stock Check
ECL10US05-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 2.6 A
10W Request Sample Stock Check
ECL10US05-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 2.6 A
10W Request Sample Stock Check
ECL10US09-E 85 to 264 Vac, 120 to 370 Vdc 9 V / 1.43 A
10W Request Sample Stock Check
ECL10US09-P 85 to 264 Vac, 120 to 370 Vdc 9 V / 1.43 A
10W Request Sample Stock Check
ECL10US09-T 85 to 264 Vac, 120 to 370 Vdc 9 V / 1.43 A
10W Request Sample Stock Check
ECL10US12-E 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.08 A
10W Request Sample Stock Check
ECL10US12-P 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.08 A
10W Request Sample Stock Check
ECL10US12-T 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.08 A
10W Request Sample Stock Check
ECL10US15-E 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.87 A
10W Request Sample Stock Check
ECL10US15-P 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.87 A
10W Request Sample Stock Check
ECL10US15-T 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.87 A
10W Request Sample Stock Check
ECL10US24-E 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.55 A
10W Request Sample Stock Check
ECL10US24-P 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.55 A
10W Request Sample Stock Check
ECL10US24-T 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.55 A
10W Request Sample Stock Check
ECL10US48-E 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.27 A
10W Request Sample Stock Check
ECL10US48-P 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.27 A
10W Request Sample Stock Check
ECL10US48-T 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.27 A
10W Request Sample Stock Check
ECL15UD01-E 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.65 A
-12 V / 0.65 A
15W Request Sample Stock Check
ECL15UD01-P 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.65 A
-12 V / 0.65 A
15W Request Sample Stock Check
ECL15UD01-S 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.65 A
-12 V / 0.65 A
15W Request Sample Stock Check
ECL15UD01-T 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.65 A
-12 V / 0.65 A
15W Request Sample Stock Check
ECL15UD02-E 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.5 A
-15 V / 0.5 A
15W Request Sample Stock Check
ECL15UD02-P 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.5 A
-15 V / 0.5 A
15W Request Sample Stock Check
ECL15UD02-S 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.5 A
-15 V / 0.5 A
15W Request Sample Stock Check
ECL15UD02-T 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.5 A
-15 V / 0.5 A
15W Request Sample Stock Check
ECL15UD03-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.625 A
15W Request Sample Stock Check
ECL15UD03-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.625 A
15W Request Sample Stock Check
ECL15UD03-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.625 A
15W Request Sample Stock Check
ECL15UD03-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.625 A
15W Request Sample Stock Check
ECL15US03-E 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.9 A
15W Request Sample Stock Check
ECL15US03-P 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.9 A
15W Request Sample Stock Check
ECL15US03-S 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.9 A
15W Request Sample Stock Check
ECL15US03-T 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.9 A
15W Request Sample Stock Check
ECL15US05-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 3.9 A
15W Request Sample Stock Check
ECL15US05-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 3.9 A
15W Request Sample Stock Check
ECL15US05-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 3.9 A
15W Request Sample Stock Check
ECL15US05-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 3.9 A
15W Request Sample Stock Check
ECL15US09-E 85 to 264 Vac, 120 to 370 Vdc 9 V / 2.17 A
15W Request Sample Stock Check
ECL15US09-P 85 to 264 Vac, 120 to 370 Vdc 9 V / 2.17 A
15W Request Sample Stock Check
ECL15US09-S 85 to 264 Vac, 120 to 370 Vdc 9 V / 2.17 A
15W Request Sample Stock Check
ECL15US09-T 85 to 264 Vac, 120 to 370 Vdc 9 V / 2.17 A
15W Request Sample Stock Check
ECL15US12-E 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.62 A
15W Request Sample Stock Check
ECL15US12-P 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.62 A
15W Request Sample Stock Check
ECL15US12-S 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.62 A
15W Request Sample Stock Check
ECL15US12-T 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.62 A
15W Request Sample Stock Check
ECL15US15-E 85 to 264 Vac, 120 to 370 Vdc 15 V / 1.3 A
15W Request Sample Stock Check
ECL15US15-P 85 to 264 Vac, 120 to 370 Vdc 15 V / 1.3 A
15W Request Sample Stock Check
ECL15US15-S 85 to 264 Vac, 120 to 370 Vdc 15 V / 1 A
15W Request Sample Stock Check
ECL15US15-T 85 to 264 Vac, 120 to 370 Vdc 15 V / 1.3 A
15W Request Sample Stock Check
ECL15US24-E 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.82 A
15W Request Sample Stock Check
ECL15US24-P 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.82 A
15W Request Sample Stock Check
ECL15US24-S 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.82 A
15W Request Sample Stock Check
ECL15US24-T 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.82 A
15W Request Sample Stock Check
ECL15US48-E 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.41 A
15W Request Sample Stock Check
ECL15US48-P 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.41 A
15W Request Sample Stock Check
ECL15US48-S 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.41 A
15W Request Sample Stock Check
ECL15US48-T 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.41 A
15W Request Sample Stock Check
ECL15UT02-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.2 A
-12 V / 0.2 A
15W Request Sample Stock Check
ECL15UT02-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.2 A
-12 V / 0.2 A
15W Request Sample Stock Check
ECL15UT02-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.2 A
-12 V / 0.2 A
15W Request Sample Stock Check
ECL15UT02-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
12 V / 0.2 A
-12 V / 0.2 A
15W Request Sample Stock Check
ECL15UT03-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
15 V / 0.15 A
-15 V / 0.15 A
15W Request Sample Stock Check
ECL15UT03-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
15 V / 0.15 A
-15 V / 0.15 A
15W Request Sample Stock Check
ECL15UT03-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
15 V / 0.15 A
-15 V / 0.15 A
15W Request Sample Stock Check
ECL15UT03-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 2 A
15 V / 0.15 A
-15 V / 0.15 A
15W Request Sample Stock Check
ECL25US03-E 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 7.8 A
25W Request Sample Stock Check
ECL25US03-P 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 7.8 A
25W Request Sample Stock Check
ECL25US03-S 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 7.8 A
25W Request Sample Stock Check
ECL25US03-T 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 7.8 A
25W Request Sample Stock Check
ECL25US05-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 6.5 A
25W Request Sample Stock Check
ECL25US05-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 6.5 A
25W Request Sample Stock Check
ECL25US05-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 6.5 A
25W Request Sample Stock Check
ECL25US05-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 6.5 A
25W Request Sample Stock Check
ECL25US09-E 85 to 264 Vac, 120 to 370 Vdc 9 V / 3.64 A
25W Request Sample Stock Check
ECL25US09-P 85 to 264 Vac, 120 to 370 Vdc 9 V / 3.64 A
25W Request Sample Stock Check
ECL25US09-S 85 to 264 Vac, 120 to 370 Vdc 9 V / 3.64 A
25W Request Sample Stock Check
ECL25US09-T 85 to 264 Vac, 120 to 370 Vdc 9 V / 3.64 A
25W Request Sample Stock Check
ECL25US12-E 85 to 264 Vac, 120 to 370 Vdc 12 V / 2.73 A
25W Request Sample Stock Check
ECL25US12-P 85 to 264 Vac, 120 to 370 Vdc 12 V / 2.73 A
25W Request Sample Stock Check
ECL25US12-S 85 to 264 Vac, 120 to 370 Vdc 12 V / 2.73 A
25W Request Sample Stock Check
ECL25US12-T 85 to 264 Vac, 120 to 370 Vdc 12 V / 2.73 A
25W Request Sample Stock Check
ECL25US15-E 85 to 264 Vac, 120 to 370 Vdc 15 V / 2.17 A
25W Request Sample Stock Check
ECL25US15-P 85 to 264 Vac, 120 to 370 Vdc 15 V / 2.17 A
25W Request Sample Stock Check
ECL25US15-S 85 to 264 Vac, 120 to 370 Vdc 15 V / 2.17 A
25W Request Sample Stock Check
ECL25US15-T 85 to 264 Vac, 120 to 370 Vdc 15 V / 2.17 A
25W Request Sample Stock Check
ECL25US24-E 85 to 264 Vac, 120 to 370 Vdc 24 V / 1.35 A
25W Request Sample Stock Check
ECL25US24-P 85 to 264 Vac, 120 to 370 Vdc 24 V / 1.35 A
25W Request Sample Stock Check
ECL25US24-S 85 to 264 Vac, 120 to 370 Vdc 24 V / 1.35 A
25W Request Sample Stock Check
ECL25US24-T 85 to 264 Vac, 120 to 370 Vdc 24 V / 1.35 A
25W Request Sample Stock Check
ECL25US48-E 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.68 A
25W Request Sample Stock Check
ECL25US48-P 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.68 A
25W Request Sample Stock Check
ECL25US48-S 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.68 A
25W Request Sample Stock Check
ECL25US48-T 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.68 A
25W Request Sample Stock Check
ECL30UD01-E 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.3 A
-12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD01-P 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.3 A
-12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD01-S 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.3 A
-12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD01-T 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.3 A
-12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD02-E 85 to 264 Vac, 120 to 370 Vdc 15 V / 1 A
-15 V / 1 A
30W Request Sample Stock Check
ECL30UD02-P 85 to 264 Vac, 120 to 370 Vdc 15 V / 1 A
-15 V / 1 A
30W Request Sample Stock Check
ECL30UD02-S 85 to 264 Vac, 120 to 370 Vdc 15 V / 1 A
-15 V / 1 A
30W Request Sample Stock Check
ECL30UD02-T 85 to 264 Vac, 120 to 370 Vdc 15 V / 1 A
-15 V / 1 A
30W Request Sample Stock Check
ECL30UD03-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD03-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD03-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 1.3 A
30W Request Sample Stock Check
ECL30UD03-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 1.3 A
30W Request Sample Stock Check
ECL30UT02-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 0.63 A
-12 V / 0.63 A
30W Request Sample Stock Check
ECL30UT02-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 0.63 A
-12 V / 0.63 A
30W Request Sample Stock Check
ECL30UT02-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 0.63 A
-12 V / 0.63 A
30W Request Sample Stock Check
ECL30UT02-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
12 V / 0.63 A
-12 V / 0.63 A
30W Request Sample Stock Check
ECL30UT03-E 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
15 V / 0.5 A
-15 V / 0.5 A
30W Request Sample Stock Check
ECL30UT03-P 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
15 V / 0.5 A
-15 V / 0.5 A
30W Request Sample Stock Check
ECL30UT03-S 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
15 V / 0.5 A
-15 V / 0.5 A
30W Request Sample Stock Check
ECL30UT03-T 85 to 264 Vac, 120 to 370 Vdc 5 V / 3 A
15 V / 0.5 A
-15 V / 0.5 A
30W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    ECL05/10-P: 2.00 x 1.00 x 0.90 in (50.8 x 25.4 x 22.9 mm)
    ECL05/10-T: 2.56 x 1.00 x 0.85 in (65.0 x 25.4 x 21.6 mm)
    ECL05/10-S: 2.06 x 1.07 x 0.91 in (52.4 x 27.2 x 23.1 mm)
    ECL15-P: 2.44 x 1.21 x 0.95 in (62.0 x 30.7 x 24.1 mm)
    ECL15-T: 3.10 x 1.25 x 0.91 in (78.7 x 31.7 x 23.1 mm)
    ECL15-E: 2.56 x 1.31 x 0.96 in (65.0 x 33.3 x 24.4 mm)
    ECL15-S: 3.30 x 1.36 x 1.04 in (84.0 x 34.5 x 26.4 mm)
    ECL25/30-P: 2.96 x 1.36 x 0.95 in (75.2 x 34.5 x 24.1 mm)
    ECL25/30-T: 3.46 x 1.36 x 1.00 in (87.9 x 34.5 x 25.4 mm)
    ECL25/30-E: 3.10 x 1.50 x 1.10 in (78.7 x 38.1 x 27.9 mm)
    ECL25/30-S: 3.78 x 1.57 x 1.12 in (96.0 x 40.0 x 28.5 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC)
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    72-84%
  • Operating Temp:
    -20 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C
  • Isolation:
    3000 VAC Input to Output
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA22.2 No. 234 per cUL
  • EMC:
    EN55022, level B conducted & radiated

CB Certificate - ECL05-10

CB Certificate - ECL15 Single

CB Certificate - ECL15 Dual

CB Certificate - ECL25

CB Certificates - ECL05-30

TUV Certificate - ECL05-10

TUV Certificate - ECL15 Single

TUV Certificate - ECL15 Dual

TUV Certificate - ECL25

TUV Certificate - ECL30

TUV Certificates - ECL05-30

Declaration of Conformity - ECL05

Declaration of Conformity - ECL10

Declaration of Conformity - ECL15 Single

Declaration of Conformity - ECL15 Multi

Declaration of Conformity - ECL25

Declaration of Conformity - ECL30

Declaration of Conformity - ECL05-30

UL Report - ECL15 Dual

CB Certificate - ECL30

UL Report-ECL05-30