ECF40

+ Click To Enlarge

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECF40US12 80 to 264 Vac 12 V / 3.34 A
40W Request Sample Stock Check
ECF40US15 80 to 264 Vac 15 V / 2.67 A
40W Request Sample Stock Check
ECF40US18 80 to 264 Vac 18 V / 2.23 A
40W Request Sample Stock Check
ECF40US24 80 to 26a Vac 24 V / 1.67 A
40W Request Sample Stock Check
ECF40US36 80 to 264 Vac 36 V / 1.11 A
40W Request Sample Stock Check
ECF40US48 80 to 264 Vac 48 V / 0.83 A
40W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    ECF40:
    3.00 x 1.50 x 1.10” (76.2 x 38.1 x 28.0 mm)
  • Input Voltage:
    80 to 264 VAC (115/230 typical)
    Derate output from 100% at 90 VAC to 90% at 85 VAC and 80% at 80 VAC
  • No Load Input Power:
    0.15 W
  • Harmonic Currents:
    EN61000-3-2 Class A
  • Efficiency:
    90% typical
  • Operating Temp:
    -40 °C to +70 °C
  • Isolation:
    4000 VAC Input to Output 2 MOPP
    1500 VAC Input to Ground 1 MOPP
    500 VAC Output to Ground 1 MOPP at output voltage
  • Worldwide Safety Approvals:
    IEC60950-1, IEC62368-1, IEC60601-1 Ed 3.1 Including Risk Management
  • European Safety Approvals:
    EN60950-1, EN62368-1, EN60601-1
  • US Safety Approvals:
    UL60950-1, CSA 22.2 No.60950-1, ANSI/AAMI ES60601-1: & CSA C22.2 No.6061-1:08
  • EMC:
    EN55011/22 Class A Radiated & Class B Conducted

Declaration of Conformity