DSR75

DSR75

+ Click To Enlarge

75 Watts

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C
  • High Efficiency - Up to 91%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DSR75PS12 85 to 264 VAC 12 V / 6.3 A
75W Request Sample Stock Check
DSR75PS24 85 to 264 VAC 24 V / 3.2 A
75W Request Sample Stock Check
DSR75PS48 85 to 264 VAC 48 V / 1.6 A
75W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DSR75:
    1.26 x 4.88 x 4.69” (32.0 x 124.0 x 119.0 mm)
  • Input Voltage:
    85 to 264 VAC
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    91% (see datasheet)
  • Operating Temp:
    -25 °C to +70 °C (see datasheet)
  • Isolation:
    Input to Output: 3000 VAC
    Input to Ground: 2500 VAC
    Output to Ground: 500 VAC
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL508/UL60950
  • EMC:
    Conducted & Radiated: EN55032, Class B

Declaration of Conformity

UL Certificate

TUV Certificate

Unfortunately there are no 3D models available for this product.