DSL240

DSL240

+ Click To Enlarge

192-240 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Full Power from -40 °C to +60°C
  • High Efficiency – Up to 93%
  • Hazardous Locations Approval
  • Parallel Capability
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DSL240PS12-I 88 to 264 Vac, 120 to 375 Vdc 12 V / 16 A
192W Request Sample Stock Check
DSL240PS24-I 88 to 264 Vac, 120 to 375 Vdc 24 V / 10 A
240W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DSL240: 4.90 x 2.52 x 4.59 in (124.5 x 64.0 x 116.6 mm)
  • Input Voltage:
    88-264 VAC (120-375 VDC)
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    90-93% typical
  • Operating Temp:
    -40 °C to +70 °C, see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL508, UL60950-1, ANSI/ISA 12.12.01 (Class I, Division 2, Groups A, B, C and D)
  • EMC:
    EN55022, level B conducted & radiated

Declaration of Conformity

UL Certificate

CB Report

TUV Certificate