DSF_FSO

DSF_FSO

+ Click To Enlarge

100-500 Watts

  • Up to 28 A Output Current
  • Up to 500 W Output Power
  • Active Surge Protection
  • MILSTD 461 and DEFSTAN 59411
  • MILSTD 1275 and DEFSTAN 615
  • MILSTD 810
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DSF100 10 to 33 Vdc 36 V / 3.7 A
100W Request Sample Stock Check
DSF200LV 10 to 33 Vdc 36 V / 3 A
200W Request Sample Stock Check
DSF500 10 to 33 Vdc 36 V / 28 A
500W Request Sample Stock Check
FSO461 0 to 100 Vdc 36 V / 28 A
500W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet - DSF100

Long Form Datasheet - DSF500

Long Form Datasheet - DSF200LV

Long Form Datasheet

Long Form Datasheet - FSO

  • Dimensions:
    DSF100: 1.57 x 1.25 x 0.52 in (39.9 x 31.9 x 13.2 mm)
    DSF200LV: 2.41 x 1.45 x 0.51 in (61.2 x 36.8 x 13.0 mm)
    DSF500: 2.28 x 2.28 x 0.51 in (57.9 x 57.9 x 13.0 mm)
    FSO461: 2.28 x 2.28 x 0.51 in (57.9 x 57.9 x 13.0 mm)
  • Input Voltage:
    See datasheet
  • Efficiency:
    92-99%
  • Operating Temp:
    -40 °C to +100 °C baseplate
  • Isolation:
    500 VDC Input & Output to Case
  • European Safety Approvals:
    CE marked LVD
  • EMC:
    DSF100 & DSF200LV: MIL-STD 461E/F CE102 & DEF STAN 59-411 DCE01/DCE02 is achieved with external components.
    DSF500: Compliance to MIL-STD 461E/F CE102 & DEF STAN 59-411 DCE01/DCE02 is achieved when used in conjunction with FS0461.
    See datasheet for more information.

Declaration of Conformity