DSA480

DSA480

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

480 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency – Up to 94%
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DSA480PS24 90 to 264 Vac 24 V / 20 A
480W Request Sample Stock Check
DSA480PS48 90 to 264 Vac 48 V / 10 A
480W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DSA480: 4.91 x 3.39 x 4.85 in (124.8 x 86.3 x 123.3 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    92-94% typical
  • Operating Temp:
    -25 °C to +70 °C, see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1 +A1:2009
  • European Safety Approvals:
    EN60950-1 A12:2011
  • US Safety Approvals:
    UL508
  • EMC:
    EN55022, level B conducted & radiated

Declaration of Conformity

TUV Certificate