DSA240

DSA240

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

240 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DSA240PS24 90 to 264 Vac 24 V / 10 A
240 W Request Sample Stock Check
DSA240PS48 90 to 264 Vac 48 V / 5 A
240 W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DSA240: 4.92 x 2.18 x 3.92 in (125.2 x 55.5 x 99.8 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    87% typical
  • Operating Temp:
    -10 °C to +70 °C, see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1 +A1:2009
  • European Safety Approvals:
    EN60950-1 A12:2011
  • US Safety Approvals:
    UL508
  • EMC:
    EN55022, level B conducted & radiated

Declaration of Conformity

TUV Certificate