DSA-DP20

DSA-DP20

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

  • 20 A Redundancy Module
  • Ultra Slim Design
  • 24 V Redundant Operation
  • DIN Rail TS35 / 7.5 or 15 Installation
  • Relay Contact Signal Output & Failure Alarm LED Indicator
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DSA-DP20: 4.93 x 2.19 x 3.93 in (125.2 x 55.5 x 99.8 mm)
  • Input Voltage:
    21-28 V
  • Operating Temp:
    -20 °C to +70 °C
  • Isolation:
    500 VAC Chassis to Input
    500 VDC Chassis to Output
    500 VDC Chassis to Alarm Contacts
  • EMC:
    EN55022, level B radiated

Declaration of Conformity