DPM24D

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

  • 60 A Maximum Current
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
  • 24 VDC
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power

Short Form Datasheet

  • Dimensions:
    DPM: 2.75 x 2.56 x 2.17 in (70.0 x 65.0 x 55.0 mm)
  • Input Voltage:
    18 to 32 VDC
  • Operating Temp:
    0 °C to +50 °C (+40 °C max ambient plus +10 °C rise inside enclosure

Unfortunately there are no 3D models available for this product.