DPC50

DPC50

+ Click To Enlarge

50 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DPC50US05 85 to 264 VAC (see datasheet) 5 V / 7 A
50 W Request Sample Stock Check
DPC50US12 85 to 264 VAC (see datasheet) 12 V / 4 A
50 W Request Sample Stock Check
DPC50US24 85 to 264 VAC (see datasheet) 24 V / 2.1 A
50 W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DPC50: 3.6 x 1.18 x 3.94” (90.0 x 30.0 x 100.0 mm)
  • Input Voltage:
    85 to 264 VAC (see datasheet)
  • No Load Input Power:
    0.3 W
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    85% (see datasheet)
  • Operating Temp:
    -25 °C to +70 °C (see datasheet)
  • Isolation:
    Input to Output: 3000 VAC
    Input to Ground: 1500 VAC
    Output to Ground: 500 VAC
  • European Safety Approvals:
    EN60950-1 A12
  • US Safety Approvals:
    UL60950-1, UL508
  • EMC:
    Conducted: EN55032, Class B
    Radiated: EN55032, Class B

Declaration of Conformity

TUV Certificate

UL Certificate