DNR120TS-960TS

+ Click To Enlarge

120-960 Watts

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DNR120TS12 340 to 575 Vac 12 V / 10 A
120W Request Sample Stock Check
DNR120TS24 340 to 575 Vac 24 V / 5 A
120W Request Sample Stock Check
DNR240TS24-I 340 to 575 Vac 24 V / 10 A
240W Request Sample Stock Check
DNR240TS48-I 340 to 575 Vac 48 V / 58 A
240W Request Sample Stock Check
DNR480TS24-I 340 to 575 Vac 24 V / 20 A
480W Request Sample Stock Check
DNR480TS48-I 340 to 575 Vac 48 V / 10 A
480W Request Sample Stock Check
DNR960TS24-I 340 to 575 Vac 24 V / 40 A
960W Request Sample Stock Check
DNR960TS48-I 340 to 575 Vac 48 V / 20 A
960W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DNR120TS: 4.39 x 2.93 x 4.87 in (111.3 x 74.3 x 123.6 mm)
    DNR240TS: 4.39 x 3.50 x 4.87 in (111.3 x 89.0 x 123.6 mm)
    DNR4800TS: 4.39 x 5.91 x 4.87 in (111.3 x 150.0 x 123.6 mm)
    DNR960TS: 4.39 x 10.86 x 4.96 in (111.3 x 275.7 x 125.9 mm)
  • Input Voltage:
    340-575 VAC 3 phase (single phase operation with 75% of rated output), 480-820 VDC
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    87-93%
  • Operating Temp:
    -40 °C to 70 °C (DNR480TS -30 °C), derate linearly from 60 °C at 2.5%/°C (3.5%/°C for DNR960TS), start up at -35 °C (DNR480TS -20 °C), see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • Worldwide Safety Approvals:
    1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL508 UL60950-1 Pollution Degree 2,
    UL60950-1 Overvoltage Category II UL508 Overvoltage Category III, ANSI/ISA 12.12.01 Class 1, Division 2, Groups A,B,C and D
  • EMC:
    EN55022, Class B conducted & radiated

CB Report

UL Certificate

TUV Certificate

TUV Certificate - DNR120TS

TUV Certificate - DNR240TS

TUV Certificate - DNR480TS

TUV Certificate - DNR960TS

Declaration of Conformity - DNR120TS

Declaration of Conformity - DNR240TS

Declaration of Conformity - DNR480TS

Declaration of Conformity - DNR960TS

Declaration of Conformity - DNR120-960TS