DNR120-480

+ Click To Enlarge

120-480 Watts

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • Connector Options
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DNR120AS12-I 90 to 132/180 to 264 Vac 12 V / 10 A
120W Request Sample Stock Check
DNR120AS24-I 90 to 132/180 to 264 Vac 24 V / 5 A
120W Request Sample Stock Check
DNR120AS48-I 90 to 132/180 to 264 Vac 48 V / 2.5 A
120W Request Sample Stock Check
DNR240PS24-I 90 to 132/180 to 264 Vac 24 V / 10 A
240W Request Sample Stock Check
DNR240PS48-I 90 to 132/180 to 264 Vac 48 V / 5 A
240W Request Sample Stock Check
DNR480PS24-I 90 to 264 Vac, 120 to 375 Vdc 24 V / 20 A
480W Request Sample Stock Check
DNR480PS48-I 90 to 264 Vac, 120 to 375 Vdc 48 V / 10 A
480W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DNR120: 4.57 x 2.50 x 4.92 in (116.0 x 63.5 x 125.0 mm)
    DNR480: 4.39 x 3.27 x 4.92 in (111.3 x 83.0 x 125.0 mm)
  • Input Voltage:
    90-132/180-264 VAC, auto select,
    210-375 VDC (DNR120AS, DNR240PS)
    90-264 VAC, 120-375 VDC (DNR480PS)
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    84-90%
  • Operating Temp:
    DNR120: -35 °C to +70 °C, derate linearly from +60 °C at 2.5%/°C, start up at -30 °C
    DNR240: -40 °C to +70 °C, derate linearly from +60 °C at 2.5%/°C, start up at -35 °C
    DNR480: -40 °C to +70 °C, derate linearly from +55 °C at 2.5%/°C, start up at -35 °C, see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950-1, CE Mark
  • US Safety Approvals:
    UL508 UL60950-1, cUL60950-1 Pollution Degree 2,UL60950-1 Overvoltage Category II, UL508 Overvoltage Category III, ANSI/ISA 12.12.01. (Class 1, Division 2, Groups A,B,C and D)
  • EMC:
    EN55022, class B conducted & radiated

UL Certificate

CB Report

TUV Certificate

TUV Certificate - DNR120AS

TUV Certificate - DNR120LS_PS

TUV Certificate - DNR240PS

TUV Certificate - DNR480PS

Declaration of Conformity - DNR120

Declaration of Conformity - DNR240

Declaration of Conformity - DNR480

Declaration of Conformity - DNR120-480