DNR05-60

+ Click To Enlarge

5-60 Watts

  • Rugged Design for Industrial Applications
  • Up to 89% Efficiency
  • Full Power to +60 °C
  • Wide Adjustment Range
  • DC OK 24 V Models
  • DC Standby Versions
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DNR05US05 90 to 264 Vac, 120 to 375 Vdc 5 V / 1 A
5W Request Sample Stock Check
DNR05US12 90 to 264 Vac, 120 to 375 Vdc 12 V / 0.42 A
5W Request Sample Stock Check
DNR05US15 90 to 264 Vac, 120 to 375 Vdc 15 V / 0.34 A
5W Request Sample Stock Check
DNR05US24 90 to 264 Vac, 120 to 375 Vdc 24 V / 0.21 A
5W Request Sample Stock Check
DNR10US05 90 to 264 Vac, 120 to 375 Vdc 5 V / 2 A
10W Request Sample Stock Check
DNR10US12 90 to 264 Vac, 120 to 375 Vdc 12 V / 0.84 A
10W Request Sample Stock Check
DNR10US15 90 to 264 Vac, 120 to 375 Vdc 15 V / 0.67 A
10W Request Sample Stock Check
DNR10US24 90 to 264 Vac, 120 to 375 Vdc 24 V / 0.42 A
10W Request Sample Stock Check
DNR18US05 90 to 264 Vac, 120 to 375 Vdc 5 V / 3 A
18W Request Sample Stock Check
DNR18US12 90 to 264 Vac, 120 to 375 Vdc 12 V / 1.5 A
18W Request Sample Stock Check
DNR18US15 90 to 264 Vac, 120 to 375 Vdc 15 V / 1.2 A
18W Request Sample Stock Check
DNR18US24 90 to 264 Vac, 120 to 375 Vdc 24 V / 0.75 A
18W Request Sample Stock Check
DNR30US05 85 to 264 Vac, 90 to 375 Vdc 5 V / 6 A
30W Request Sample Stock Check
DNR30US12 85 to 264 Vac, 90 to 375 Vdc 12 V / 2.5 A
30W Request Sample Stock Check
DNR30US24 85 to 264 Vac, 90 to 375 Vdc 24 V / 1.25 A
30W Request Sample Stock Check
DNR30US48 85 to 264 Vac, 90 to 375 Vdc 48 V / 0.625 A
30W Request Sample Stock Check
DNR60US05 85 to 264 Vac, 90 to 375 Vdc 5 V / 10 A
60W Request Sample Stock Check
DNR60US12 85 to 264 Vac, 90 to 375 Vdc 12 V / 5 A
60W Request Sample Stock Check
DNR60US24 85 to 264 Vac, 90 to 375 Vdc 24 V / 2.5 A
60W Request Sample Stock Check
DNR60US48 85 to 264 Vac, 90-375 Vdc 48 V / 1.25 A
60W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    DNR05/10/18: 4.53 x 0.89 x 3.48 in (115.0 x 22.5 x 88.5 mm)
    DNR30/60: 4.53 x 1.59 x 3.60 in (115.0 x 40.5 x 90.0 mm)
  • Input Voltage:
    90-264 VAC, 120-375 VDC (DNR05/10/18)
    85-264 VAC, 90-375 VDC (DNR30/60)
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    69-89%
  • Operating Temp:
    -20 °C to +70 °C (DNR05/10/18)
    -40 °C to +70 °C, start up at -35 °C
    (DNR30/60), all units derate linearly from
    60 °C (see datasheet)
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL508 Pollution Degree 2, UL1310 class 2 power recognised, UL60950-1 Overvoltage Category II, UL508 Overvoltage Category III, ANSI/ISA 12.12.01. Class 1, Division 2
    Groups A,B,C and D
  • Other Safety Approvals:
    SEMI F47
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

CB Report

TUV Certificate

TUV Certificate - DNR05-18

TUV Certificate - DNR30-60

Declaration of Conformity - DNR05-18

Declaration of Conformity - DNR30-60

Declaration of Conformity - DNR05-60