DLA50-150

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

36-150 Watts

  • AC Input LED Driver
  • Constant Voltage & Constant Current
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • High Input Voltage Range
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
DLA50PS350-A 90 to 264 Vac 71 -142 V / 0.35 A
50W Request Sample Stock Check
DLA50PS450-A 90 to 264 Vac 56 - 111 V / 0.45 A
50W Request Sample Stock Check
DLA50PS700-A 90 to 264 Vac 36 - 72 V / 0.7 A
50W Request Sample Stock Check
DLA50PS1050-A 90 to 264 Vac 24 - 48 V / 1.05 A
50W Request Sample Stock Check
DLA50PS1190-A 90 to 264 Vac 23 - 45.5 V / 1.1 A
50W Request Sample Stock Check
DLA50PS1400-A 90 to 264 Vac 18 - 36 V / 1.4 A
50W Request Sample Stock Check
DLA50PS2100-A 90 to 264 Vac 13 - 24 V / 2.1 A
50W Request Sample Stock Check
DLA50PS2770-A 90 to 264 Vac 9 - 18 V / 2.77 A
50W Request Sample Stock Check
DLA50PS3000-A 90 to 264 Vac 7 - 12 V / 3 A
36W Request Sample Stock Check
DLA75PS350-A 90 to 305 Vac 107 - 214 V / 0.35 A
75W Request Sample Stock Check
DLA75PS450-A 90 to 305 Vac 83 - 166 V / 0.45 A
75W Request Sample Stock Check
DLA75PS700-A 90 to 305 Vac 54 - 108 V / 0.7 A
75W Request Sample Stock Check
DLA75PS1050-A 90 to 305 Vac 36 - 72 V / 1.05 A
75W Request Sample Stock Check
DLA75PS1400-A 90 to 305 Vac 27 - 54 V / 1.4 A
75W Request Sample Stock Check
DLA75PS2100-A 90 to 305 Vac 18 - 36 V / 2.1 A
75W Request Sample Stock Check
DLA75PS2800-A 90 to 305 Vac 13 - 27 V / 2.8 A
75W Request Sample Stock Check
DLA75PS3750-A 90 to 305 Vac 10 - 20 V / 3.75 A
75W Request Sample Stock Check
DLA75PS5000-A 90 to 305 Vac 7 - 15 V / 5 A
75W Request Sample Stock Check
DLA50PS12-V 90 to 264 Vac 12 V / 3 A
36W Request Sample Stock Check
DLA50PS24-V 90 to 264 Vac 24 V / 2.1 A
50W Request Sample Stock Check
DLA50PS12-VL 90 to 264 Vac 12 V / 4.2 A
50W Request Sample Stock Check
DLA50PS18-VL 90 to 264 Vac 18 V / 2.78 A
50W Request Sample Stock Check
DLA50PS24-VL 90 to 264 Vac 24 V / 2.1 A
50W Request Sample Stock Check
DLA50PS36-VL 90 to 264 Vac 36 V / 1.4 A
50W Request Sample Stock Check
DLA50PS48-VL 90 to 264 Vac 48 V / 1.05 A
50W Request Sample Stock Check
DLA75PS12-V 90 to 305 Vac 12 V / 6.25 A
75W Request Sample Stock Check
DLA75PS24-V 90 to 305 Vac 24 V / 3.13 A
75W Request Sample Stock Check
DLA75PS36-V 90 to 305 Vac 36 V / 2.08 A
75W Request Sample Stock Check
DLA75PS42-V 90 to 305 Vac 42 V / 1.79 A
75W Request Sample Stock Check
DLA75PS48-V 90 to 305 Vac 48 V / 1.56 A
75W Request Sample Stock Check
DLA75PS54-V 90 to 305 Vac 54 V / 1.39 A
75W Request Sample Stock Check
DLA75PS105-V 90 to 305 Vac 105 V / 0.71 A
75W Request Sample Stock Check
DLA120PS350-A 90 to 305 Vac 206 - 345 V / 0.35 A
120W Request Sample Stock Check
DLA120PS450-A 90 to 305 Vac 160 - 266 V / 0.45 A
120W Request Sample Stock Check
DLA120PS700-A 90 to 305 Vac 103 - 171 V / 0.7 A
120W Request Sample Stock Check
DLA120PS1050-A 90 to 305 Vac 68 - 114 V / 1.05 A
120W Request Sample Stock Check
DLA120PS1400-A 90 to 305 Vac 52 - 86 V / 1.4 A
120W Request Sample Stock Check
DLA120PS1750-A 90 to 305 Vac 41 - 68 V / 1.75 A
120W Request Sample Stock Check
DLA120PS2100-A 90 to 305 Vac 34 - 57 V / 2.1 A
120W Request Sample Stock Check
DLA120PS2450-A 90 to 305 Vac 29 - 49 V / 2.45 A
120W Request Sample Stock Check
DLA120PS2800-A 90 to 305 Vac 26 - 43 V / 2.8 A
120W Request Sample Stock Check
DLA120PS3150-A 90 to 305 Vac 23 - 38 V / 3.15 A
120W Request Sample Stock Check
DLA120PS3500-A 90 to 305 Vac 20 - 34 V / 3.5 A
120W Request Sample Stock Check
DLA120PS4200-A 90 to 305 Vac 17 - 28 V / 4.2 A
120W Request Sample Stock Check
DLA120PS4900-A 90 to 305 Vac 14 - 24 V / 4.9 A
120W Request Sample Stock Check
DLA150PS700-A 90 to 305 Vac 128 - 214 V / 0.7 A
150W Request Sample Stock Check
DLA150PS1050-A 90 to 305 Vac 85 - 142 V / 1.05 A
150W Request Sample Stock Check
DLA150PS1400-A 90 to 305 Vac 64 - 107 V / 1.4 A
150W Request Sample Stock Check
DLA150PS1750-A 90 to 305 Vac 51 - 85 V / 1.75 A
150W Request Sample Stock Check
DLA150PS2100-A 90 to 305 Vac 42 - 71 V / 2.1 A
150W Request Sample Stock Check
DLA150PS2450-A 90 to 305 Vac 36 - 61 V / 2.45 A
150W Request Sample Stock Check
DLA150PS2800-A 90 to 305 Vac 31 - 53 V / 2.8 A
150W Request Sample Stock Check
DLA150PS3150-A 90 to 305 Vac 28 - 47 V / 3.25 A
150W Request Sample Stock Check
DLA150PS3500-A 90 to 305 Vac 25 - 42 V / 3.5 A
150W Request Sample Stock Check
DLA150PS4200-A 90 to 305 Vac 21 - 35 V / 4.2 A
150W Request Sample Stock Check
DLA150PS4900-A 90 to 305 Vac 18 - 30 V / 4.9 A
150W Request Sample Stock Check
DLA150PS5950-A 90 to 305 Vac 15 - 25 V / 5.95 A
150W Request Sample Stock Check
DLA150P12-V 90 to 305 Vac 12 V / 12.5 A
150W Request Sample Stock Check
DLA150P24-V 90 to 305 Vac 24 V / 6.25 A
150W Request Sample Stock Check
DLA150P36-V 90 to 305 Vac 36 V / 4.17 A
150W Request Sample Stock Check
DLA150P42-V 90 to 305 Vac 42 V / 3.57 A
150W Request Sample Stock Check
DLA150P48-V 90 to 305 Vac 48 V / 3.13 A
150W Request Sample Stock Check
DLA150P54-V 90 to 305 Vac 54 V / 2.78 A
150W Request Sample Stock Check
DLA150P81-V 90 to 305 Vac 81 V / 1.85 A
150W Request Sample Stock Check
DLA150P105-V 90 to 305 Vac 105 V / 1.42 A
150W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    See datasheet
  • Input Voltage:
    DLA50-A & -V: 90-264 VAC,
    All other models: 90-305 VAC
  • Harmonic Currents:
    EN61000-3-2, Class C for DLA75,120 & 150
  • Efficiency:
    82-94%
  • Operating Temp:
    -35 °C to +60 °C for DLA50-A & -V,
    -35 °C to +55 °C for DLA50-VL
    -35 °C to +70 °C for others,
    DLA150 derate from 100% load at 65 °C to 90% load at 70 °C
  • Isolation:
    DLA50-A & -V: (Class II)
    3000 VAC Input to Output
    3000 VAC Input to Case
    500 VDC Output to Case
    All other models: (Class I)
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • European Safety Approvals:
    EN61347, CE Mark
  • US Safety Approvals:
    UL8750, see datasheet
  • EMC:
    EN55015, Class B conducted and radiated

Declaration of Conformity

TUV Certificate

UL Certificate

Unfortunately there are no 3D models available for this product.