CU20

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

15-20 Watts

  • Low Cost
  • Small Size
  • Universal Input
  • Single Outputs from 3.3 V to 24 V
  • Peak Load Capability
  • Low Profile
  • Non-standard Outputs Available
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CU20-00 85 to 264 Vac 3.3 V / 4.4 A
15W Request Sample Stock Check
CU20-10 85 to 264 Vac 5 V / 4.4 A
20W Request Sample Stock Check
CU20-09 85 to 264 Vac 9 V / 2.44 A
20W Request Sample Stock Check
CU20-12 85 to 264 Vac 12 V / 1.8 A
20W Request Sample Stock Check
CU20-13 85 to 264 Vac 15 V / 1.4 A
20W Request Sample Stock Check
CU20-14 85 to 264 Vac 24 V / 0.92 A
20W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    CU20: 3.50 x 2.00 x 0.80 in (88.9 x 50.8 x 20.3 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC)
  • Efficiency:
    70-82%
  • Operating Temp:
    0°C to +65°C, derate from full load at +45°C to no load at +65°C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950-1, CE Mark LVD
  • US Safety Approvals:
    UL60950-1, CSA22.2 No. 60950-1
  • EMC:
    FCC20780 Level B,
    EN55022 Class B conducted

Declaration of Conformity

UL Certificate

CB Report

TUV Certificate

Unfortunately there are no 3D models available for this product.