CU10-15

CU10-15

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

8.25-15 Watts

  • Low Cost
  • Small Size
  • PCB Mount
  • 15 Watt Medical Version
  • Single Outputs from 3.3 V to 24 V
  • Peak Load Capability
  • Non-standard Outputs Available
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CU10-00 85 to 264 Vac 3.3 V / 2.5 A
8.25W Request Sample Stock Check
CU10-10 85 to 264 Vac 5 V / 2 A
10W Request Sample Stock Check
CU10-09 85 to 264 Vac 9 V / 1.12 A
10W Request Sample Stock Check
CU10-12 85 to 264 Vac 12 V / 0.84 A
10W Request Sample Stock Check
CU10-13 85 to 264 Vac 15 V / 0.67 A
10W Request Sample Stock Check
CU10-14 85 to 264 Vac 24 V / 0.42 A
10W Request Sample Stock Check
CU15-00 85 to 264 Vac 3.3 V / 3 A
10W Request Sample Stock Check
CU15-10 85 to 264 Vac 5 V / 3 A
15W Request Sample Stock Check
CU15-09 85 to 264 Vac 9 V / 1.67 A
15W Request Sample Stock Check
CU15-12 85 to 264 Vac 12 V / 1.25 A
15W Request Sample Stock Check
CU15-13 85 to 264 Vac 15 V / 1 A
15W Request Sample Stock Check
CU15-14 85 to 264 Vac 24 V / 0.63 A
15W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    CU10: 2.56 x 1.77 x 0.91 in (65.0 x 45.0 x 23.0 mm)CU15: 2.75 x 1.89 x 0.91 in (69.9 x 48.0 x 23.0 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC)
  • Efficiency:
    65-82%
  • Operating Temp:
    CU10/15: 0°C to +65°C, derate from full load at +45°C to no load at +65°CCU15-M: 0°C to +70°C, derate from full load at +50°C to 50% load at +70°C
  • Isolation:
    3000 VAC Input to Output (CU10/15)4000 VAC Input to Output (CU15-M)
  • European Safety Approvals:
    EN60601, EN60950
  • US Safety Approvals:
    UL2601-1, CSA22.2 No. 601.1 per cUL, UL1950, CSA22.2 No. 234 per cUL
  • EMC:
    CU15-M: EN55011 Level B conductedOthers: FCC20780 Level B,EN55022 Class B conducted

TUV Certificate

Unfortunately there are no 3D models available for this product.