CLC125

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

125 Watts

  • 125 W Forced-cooled Rating
  • Low Profile 1.25”
  • Industry Standard 2" x 4" & 3" x 5" Package Sizes
  • 12 V Fan Supply
  • Optional ORing Diode
  • <0.5 W No Load Input Power
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CLC125US12 85 to 264 Vac 12 V / 10.4 A
125W Request Sample Stock Check
CLC125US24 85 to 264 Vac 24 V / 5.2 A
125W Request Sample Stock Check
CLC125US48 85 to 264 Vac 48 V / 2.6 A
125W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    CLC125: 4.00 x 2.00 x 1.25 in (101.6 x 50.8 x 31.8 mm), CLC125(3x5): 5.00 x 3.00 x 1.20 in (127.0 x 76.2 x 30.5 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC), Derate output power linearly to 90% from 90 VAC to 85 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    88% typical
  • Operating Temp:
    0 ?C to +70 ?C derate linearly from +50 ?C at 2.5%/?C to 50% load at +70 ?C
  • Isolation:
    3000 VAC Input to Output,
    1500 VAC Input to Ground,
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1 CB report
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    CSA 22.2 No. 60950-1, UL60950-1
  • Other Safety Approvals:
    Equipment Protection Class I
  • EMC:
    EN55022 level B conducted
    EN55022 level A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity