CHD250

+ Click To Enlarge

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CHD250PS12 80 to 264 Vac 12 V / 20.8 A
250W Request Sample Stock Check
CHD250PS15 80 to 264 Vac 15 V / 16.7 A
250W Request Sample Stock Check
CHD250PS24 80 to 264 Vac 24 V / 10.4 A
250W Request Sample Stock Check
CHD250PS28 80 to 264 Vac 28 V / 8.9 A
250W Request Sample Stock Check
CHD250PS48 80 to 264 Vac 48 V / 5.2 A
250W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    CHD250: 5.00 x 3.00 x 1.43 in (115.0 x 76.0 x 36.0 mm)
    CHD250-C: 5.50 x 3.48 x 1.75 in (139.7 x 88.5 x 44.4 mm)
  • Input Voltage:
    80-264 VAC (see datasheet)
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    93-94% typical
  • Operating Temp:
    -20 ?C to +70 ?C, see datasheet
  • Isolation:
    4000 VAC Input to Output, 2 x MOPP
    1500 VAC Input to Ground 1 x MOPP
    1500 VAC Output to Ground 1 x MOPP
  • Worldwide Safety Approvals:
    IEC60950-1 Ed 2, IEC60601-1 Ed 3 Including Risk Management
  • European Safety Approvals:
    EN60950-1, EN60601-1, CE Mark LVD & RoHS
  • US Safety Approvals:
    UL60950-1, CSA 22.2 No.60950-1-1:08, ANSI/AAMI ES60601-1:2005 & CSA C22.2, No.60601-1:08
  • EMC:
    EN55011/22 level B conducted
    EN55011/22 level A radiated

Declaration of Conformity

CB Report

TUV Certificate

UL Certificate