CCB250

+ Click To Enlarge

250 Watts

  • AC - DC Power Supply
  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CCB250PS12 80 to 275 Vac 12 V / 25 A
250W Request Sample Stock Check
CCB250PS15 80 to 275 Vac 15 V / 20 A
250W Request Sample Stock Check
CCB250PS24 80 to 275 Vac 24 V / 12.5 A
250W Request Sample Stock Check
CCB250PS28 80 to 275 Vac 26 V / 10.7 A
250W Request Sample Stock Check
CCB250PS36 80 to 275 Vac 36 V / 8.3 A
250W Request Sample Stock Check
CCB250PS48 80 to 275 Vac 48 V / 6.25 A
250W Request Sample Stock Check

Long Form Datasheet

Short Form Datasheet

  • Dimensions:
    CCB250: 6.00 x 4.00 x 1.50 in (152.4 x 101.6 x 38.1 mm)
  • Input Voltage:
    See datasheet
  • No Load Input Power:
    <0.5 W when inhibit used
  • Harmonic Currents:
    EN61000-3-2, class A, >140 W class C
  • Efficiency:
    Up to 95%
  • Operating Temp:
    See datasheet
  • Isolation:
    4000 VAC Input to Output 2 x MOPP
    1500 VAC Input to Ground 1 x MOPP
    1500 VAC Output to Ground 1 x MOPP
  • European Safety Approvals:
    EN60601-1, EN60950
  • US Safety Approvals:
    ANSI/AAMI ES60601-1, CSA22.2 No.60601-1 per cUL BF Rated, Including Risk Management, UL60950
  • EMC:
    EN55011/22 level B conducted
    EN55011/22 level A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity