CB600A

+ Click To Enlarge
  • 600 Watts
  • Available in six standard frequencies
  • Small, lightweight packaging
  • Standard power: up to 600 Watts
  • Frequencies from 400 kHz to 60 MHz
  • Meets EN610110 and SEMI F47 Directives
  • LF class D\HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name
CB600A (Please see datasheet for full specification)

Short Form Datasheet

  • Dimensions:
    8.5"W x 5.25"H x 18.5"D ( 21.6cm x 13.4cm x 46.9cm)
  • Input Voltage:
    187-230VAC; no neutral; 1 phase with ground.
  • Harmonic Currents:
    Less than -40dBc
  • Operating Temp:
    +10 to +40° C (50 to 104° F) ambient, 5-85% R.H. (non-condensing, no formation of ice), 86-106 kPa.
  • Isolation:
    1000 VDC minimum to the A/C supply line.
  • EMC:
    This unit is designed to meet the safety compliance requirements of EN 61010-1:2010, UL 61010-1:2012, and CSA C22.2 No. 61010-1:2012.

Unfortunately there are no 3D models available for this product.