CB3000

CB3000

+ Click To Enlarge
  • 3000 Watts
  • Small, lightweight packaging
  • Frequencies from 13.56 kHz to 60 MHz
  • Designed to meet ETL and SEMI F47 directives
  • LF class D\HF Class C or D amplifiers
  • Regulated Switch-mode DC Section
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name
CB3000 (Please see datasheet for full specification)

Short Form Datasheet

  • Dimensions:
    17" W x 5.25" H x 16" D max. chassis dimensions 432mm x 133mm x 407mm
  • Input Voltage:
    187-230VAC, 400, or 480VAC; no neutral; 3 phase with ground.
  • Harmonic Currents:
    Less than -40dBc
  • Operating Temp:
    +10 to +40° C (50 to 104° F) ambient, 5-85% R.H. (non-condensing, no formation of ice), 86-106 kPa. Temperature, humidity and air pressure operating range class 3K3 per prEN50178.
  • Isolation:
    2300 VDC minimum to the A/C supply line.
  • EMC:
    This unit is designed to meet the safety compliance requirements of EN 61010-1:2010, UL 61010-1:2012, and CSA C22.2 No. 61010-1:2012. Certified compliant systems carry the TUV mark for safety and/or EMC to all appropriate latest international standards.

Unfortunately there are no 3D models available for this product.