AML180

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

180 Watts

  • Energy Star Level V
  • CEC2008 & EISA2007 Compliant
  • High Power Density
  • Single Outputs from 18 V to 48 V
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
AML180PS18 90 to 264 Vac 18 V / 10 A
180W Request Sample Stock Check
AML180PS19 90 to 264 Vac 19 V / 9.47 A
180W Request Sample Stock Check
AML180PS24 90 to 264 Vac 24 V / 7.5 A
180W Request Sample Stock Check
AML180PS48 90 to 264 Vac 48 V / 3.75 A
180W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    AML180: 6.69 x 3.35 x 1.60 in (170.0 x 85.0 x 40.7 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    87% min
  • Operating Temp:
    0 °C to 70 °C, derate from 100% power at 40 °C to 60% power at 70 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    Output return is electrically connected to Input Earth
  • European Safety Approvals:
    EN60950, CE Mark
  • US Safety Approvals:
    UL60950, CSA22.2 No. 60950 per cUL
  • EMC:
    EN55022/FCC, Class B conducted
    EN55022/FCC, Class B radiated

Declaration of Conformity

Unfortunately there are no 3D models available for this product.