AMD150

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

150 Watts

  • Energy Star Level V
  • CEC2008 & EISA2007 Compliant
  • Universal Input
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Non standard Connectors Available
  • International Safety Approvals
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
AMD150PS12 90 to 264 Vac 12 V / 12.5 A
150W Request Sample Stock Check
AMD150PS19 90 to 264 Vac 19 V / 7.89 A
150W Request Sample Stock Check
AMD150PS24 90 to 264 Vac 24 V / 6.25 A
150W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    AMD: 6.73 x 2.83 x 1.55 in (171.0 x 72.0 x 39.5 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2
  • Efficiency:
    88% min
  • Operating Temp:
    0 °C to +70 °C, derate from 100% power at +40 °C to 60% power at +70 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    Output 0 V is electrically connected to Input Ground
  • European Safety Approvals:
    EN60950, CE Mark
  • US Safety Approvals:
    UL60950, CSA22.2 No. 60950 per cUL
  • EMC:
    EN55022/FCC/VCCI, Class B conducted
    EN55022/FCC/VCCI, Class B radiated

UL Certificate

CB Report

TUV Certificate

Declaration of Conformity

Unfortunately there are no 3D models available for this product.