AHM

AHM

+ Click To Enlarge

85-250 Watts

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models (Except AHM250)
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
AHM100PS12 80 to 264 Vac 12 V / 8.33 A
100W Request Sample Stock Check
AHM100PS12C2 80 to 264 Vac 12 V / 8.33 A
100W Request Sample Stock Check
AHM100PS15 80 to 264 Vac 15 V / 6.67 A
100W Request Sample Stock Check
AHM100PS15C2 80 to 264 Vac 15 V / 6.67 A
100W Request Sample Stock Check
AHM100PS19 80 to 264 Vac 19 V / 5.26 A
100W Request Sample Stock Check
AHM100PS19C2 80 to 264 Vac 19 V / 5.26 A
100W Request Sample Stock Check
AHM100PS24 80 to 264 Vac 24 V / 4.16 A
100W Request Sample Stock Check
AHM100PS24C2 80 to 264 Vac 24 V / 4.16 A
100W Request Sample Stock Check
AHM100PS48 80 to 264 Vac 48 V / 2.08 A
100W Request Sample Stock Check
AHM100PS48C2 80 to 264 Vac 48 V / 2.08 A
100W Request Sample Stock Check
AHM150PS12 80 to 264 Vac 12 V / 12.5 A
150W Request Sample Stock Check
AHM150PS15 80 to 264 Vac 15 V / 10 A
150W Request Sample Stock Check
AHM150PS19 80 to 264 Vac 19 V / 7.89 A
150W Request Sample Stock Check
AHM150PS24 80 to 264 Vac 24 V / 6.25 A
150W Request Sample Stock Check
AHM150PS48 80 to 264 Vac 48 V / 3.13 A
150W Request Sample Stock Check
AHM180PS12 80 to 264 Vac 12 V / 13.5 A
180W Request Sample Stock Check
AHM180PS15 80 to 264 Vac 15 V / 12 A
180W Request Sample Stock Check
AHM180PS19 80 to 264 Vac 19 V / 9.47 A
180W Request Sample Stock Check
AHM180PS24 80 to 264 Vac 24 V / 7.5 A
180W Request Sample Stock Check
AHM180PS48 80 to 264 Vac 48 V / 3.75 A
180W Request Sample Stock Check
AHM250PS12T 80 to 264 Vac 12 V / 17.5 A
250W Request Sample Stock Check
AHM250PS15T 80 to 264 Vac 15 V / 14.66 A
250W Request Sample Stock Check
AHM250PS19T 80 to 264 Vac 19 V / 12.63 A
250W Request Sample Stock Check
AHM250PS24T 80 to 264 Vac 24 V / 10.41 A
250W Request Sample Stock Check
AHM250PS48T 80 to 264 Vac 48 V / 5.21 A
250W Request Sample Stock Check
AHM85PS12 80 to 264 Vac 12 V / 7.08 A
85W Request Sample Stock Check
AHM85PS12C2 80 to 264 Vac 12 V / 7.08 A
85W Request Sample Stock Check
AHM85PS15 80 to 264 Vac 15 V / 5.67 A
85W Request Sample Stock Check
AHM85PS15C2 80 to 264 Vac 15 V / 5.67 A
85W Request Sample Stock Check
AHM85PS19 80 to 264 Vac 19 V / 4.47 A
85W Request Sample Stock Check
AHM85PS19C2 80 to 264 Vac 19 V / 4.47 A
85W Request Sample Stock Check
AHM85PS24 80 to 264 Vac 24 V / 3.54 A
85W Request Sample Stock Check
AHM85PS24C2 80 to 264 Vac 24 V / 3.54 A
85W Request Sample Stock Check

Long Form Datasheet

Short Form Datasheet

  • Dimensions:
    AHM85: 5.90 x 2.52 x 1.45 in (150.0 x 64.0 x 37.0 mm), AHM100: 6.29 x 2.52 x 1.45 in (160.0 x 64.0 x 37.0 mm), AHM150: 7.8 x 3.15 x 1.45 in (200.0 x 80.0 x 37.0 mm), AHM180: 7.8 x 3.15 x 1.61 in (200.0 x 80.0 x 41.0 mm), AHM250: 8.8 x 3.48 x 1.45 in (223.0 x 88.5 x 37.0 mm)
  • Input Voltage:
    80-264 VAC (see derating curve)
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    92% typical
  • Operating Temp:
    0 °C to +60 °C, derate linearly from 100%
    power at +40 °C to 60% power at +60 °C
  • Isolation:
    4000 VAC Input to Output, 2 x MOPP
    1500 VAC Input to Earth, 1 x MOPP
    500 VAC Out to Earth, 1 x MOPP
  • European Safety Approvals:
    EN60601-1, EN60950
  • US Safety Approvals:
    UL60950-1, ANSI/AAMI ES60601-1 & CSA22.2 No. 60601-1 per cUL
  • Other Safety Approvals:
    Denan (PSE) certification
  • EMC:
    EN55011/22, class B conducted
    EN55011/22, class B radiated

TUV Certificate - AHM85-250

UL Certificate - AHM85-250

CB Report - AHM85-250

Declaration of Conformity - AHM85

Declaration of Conformity - AHM100

Declaration of Conformity - AHM150

Declaration of Conformity - AHM180

Declaration of Conformity - AHM250

Declaration of Conformity

TUV Certificate - EN60950

TUV Certificate - EN60601

CB Certificate - IEC60950

CB Certificate - IEC60601

UL Certificate - 60950

UL Certificate - 60601