AFM30-60

+ Click To Enlarge

30-60 Watts

  • Energy Efficiency Level V
  • CEC2008 & EISA2007 Compliant
  • IT & Medical Approvals
  • China Compulsory Certification (CCC) Qualified
  • Optional Class II Versions
  • Optional White Case Versions
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
AFM30US12 80 to 264 Vac 12 V / 2.5 A
30W Request Sample Stock Check
AFM30US15 80 to 264 Vac 15 V / 2 A
30W Request Sample Stock Check
AFM30US18 80 to 264 Vac 18 V / 1.67 A
30W Request Sample Stock Check
AFM30US24 80 to 264 Vac 24 V / 1.25 A
30W Request Sample Stock Check
AFM45US12 80 to 264 Vac 12 V / 4 A
45W Request Sample Stock Check
AFM45US15 80 to 264 Vac 15 V / 3.2 A
45W Request Sample Stock Check
AFM45US18 80 to 264 Vac 18 V / 2.67 A
45W Request Sample Stock Check
AFM45US24 80 to 264 Vac 24 V / 2 A
45W Request Sample Stock Check
AFM60US12 80 to 264 Vac 12 V / 5 A
60W Request Sample Stock Check
AFM60US15 80 to 264 Vac 15 V / 4 A
60W Request Sample Stock Check
AFM60US18 80 to 264 Vac 18 V / 3.34 A
60W Request Sample Stock Check
AFM60US24 80 to 264 Vac 24 V / 2.5 A
60W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    AFM30-45: 4.76 x 1.97 x 1.21 in (121.0 x 50.0 x 30.8 mm)
    AFM60: 4.92 x 2.44 x 1.33 in (125.0 x 62.0 x 34.0 mm)
  • Input Voltage:
    80-264 VAC, derate output power 25% <90 VAC
  • No Load Input Power:
    AFM30/45: <0.3 W, AFM60: <0.5 W
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    87-88%
  • Operating Temp:
    0 °C to +60 °C, derate from 100% power at +40 °C to 60% power at +60 °C
  • Isolation:
    4000 VAC Input to Output, 2 x MOPP
    1500 VAC Input to Ground, 1 x MOPP*
    Output 0 V is electrically connected to
    Input Ground*. *Not C8 version
  • Worldwide Safety Approvals:
    IEC60950-1, IEC60601-1 (3rd Ed.)
  • European Safety Approvals:
    EN60950-1, EN60601-1 (3rd Ed.)
  • US Safety Approvals:
    UL60950-1, UL60601-1 (2nd Ed.)
  • Other Safety Approvals:
    China Compulsory Certification (CCC) Qualified
  • EMC:
    EN55011/22/FCC Class B conducted,
    EN55011/22/FCC Class B radiated

UL Certificate

Declaration of Conformity - AFM30-60

TUV Certificate - AFM30 ITE

TUV Certificate - AFM30 Medical

TUV Certificate - AFM45 ITE

TUV Certificate - AFM45 Medical

TUV Certificate - AFM60 ITE

TUV Certificate - AFM60 Medical

TUV Certificate - AFM

CB Certificate

CB Certificate - AFM30 ITE

CB Certificate - AFM30 Medical

CB Certificate - AFM45 ITE

CB Certificate - AFM45 Medical

CB Certificate - AFM60 ITE

CB certificate - AFM60 Medical

Declaration of Conformity - AFM30 IT

Declaration of Conformity - AFM45 IT

Declaration of Conformity - AFM60 IT