AEJ36

+ Click To Enlarge

20-36 Watts

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • Class II
  • -20 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
AEJ36US05 90 to 264 Vac 5 V / 4 A
20W Request Sample Stock Check
AEJ36US09 90 to 264 VAC 9 V / 3 A
27W Request Sample Stock Check
AEJ36US12 90 to 264 Vac 12 V / 2.5 A
30W Request Sample Stock Check
AEJ36US15 90 to 264 Vac 15 V / 2.4 A
36W Request Sample Stock Check
AEJ36US24 90 to 264 Vac 24 V / 1.5 A
36W Request Sample Stock Check
AEJ36US48 90 to 264 Vac 48 V / 0.75 A
36W Request Sample Stock Check
AEJ35US18 90 to 264 Vac 18 V / 2 A
36 W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    AEJ36: 4.37 x 2.01 x 0.78” (111.0 x 51.0 x 20.0 mm)
  • Input Voltage:
    90 to 264 VAC
  • No Load Input Power:
    0.075 W
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    88% (see datasheet)
  • Operating Temp:
    -20 to +60 °C, derate from 100% load at 40 °C to 60% load at 60 °C
  • Isolation:
    Input to Output: 4242 VDC
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1
  • Other Safety Approvals:
    AU/NZ60950.1
  • EMC:
    EN55032, Level B, Conducted & Radiated

Declaration of Conformity

CB Certificate

TUV Certificate