ACS40-60

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

40-60 Watts

  • Low Cost
  • Small Size
  • Universal Input
  • Rugged Design
  • High MTBF
  • International Safety Approvals
  • Covered Versions Available
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ACS40US03 90 to 264 Vac 3.3 V / 7.2 A
40W Request Sample Stock Check
ACS40US05 90 to 264 Vac 5 V / 7.2 A
40W Request Sample Stock Check
ACS40US09 90 to 264 Vac 9 V / 5.34 A
40W Request Sample Stock Check
ACS40US12 90 to 264 Vac 12 V / 4 A
40W Request Sample Stock Check
ACS40US15 90 to 264 Vac 15 V / 3.2 A
40W Request Sample Stock Check
ACS40US24 90 to 264 Vac 24 V / 2 A
40W Request Sample Stock Check
ACS40US36 90 to 264 Vac 36 V / 1.33 A
40W Request Sample Stock Check
ACS40US48 90 to 264 Vac 48 V / 1 A
40W Request Sample Stock Check
ACS60US03 90 to 264 Vac 3.3 V / 8.5 A
60W Request Sample Stock Check
ACS60US05 90 to 264 Vac 5 V / 9 A
60W Request Sample Stock Check
ACS60US09 90 to 264 Vac 9 V / 8 A
60W Request Sample Stock Check
ACS60US12 90 to 264 Vac 12 V / 6 A
60W Request Sample Stock Check
ACS60US15 90 to 264 Vac 15 V / 4.8 A
60W Request Sample Stock Check
ACS60US24 90 to 264 Vac 24 V / 3 A
60W Request Sample Stock Check
ACS60US36 90 to 264 Vac 36 V / 2 A
60W Request Sample Stock Check
ACS60US48 90 to 264 Vac 48 V / 1.5 A
60W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    ACS: 4.00 x 2.00 x 1.20 in (101.6 x 50.8 x 30.48 mm)
  • Input Voltage:
    90-264 VAC (110-370 VDC)
  • Efficiency:
    74-86%
  • Operating Temp:
    0 °C to +70 °C, derate from full load at +50 °C to half load at +60 °C. Reduce both temperatures by 10 °C when cover is fitted
  • Isolation:
    3000 VAC Input to Output, 1500 VAC Input to Ground, 500 VAC Output to Ground
  • European Safety Approvals:
    EN60950
  • US Safety Approvals:
    UL1950, CSA22.2 No. 234
  • EMC:
    FCC20780 Level B, CISPR22 (EN55022), level B conducted

Declaration of Conformity

UL Certificate

CB Report

TUV Certificate

Unfortunately there are no 3D models available for this product.