4000

4000

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

10 Watts

  • High Voltage DC-DC Converter
  • 0 to 100% Adjustability
  • Remote On/Off Control
  • EMI/RFI Shielding
  • Short Circuit Protection
  • Reverse Polarity Protection
  • Arc Protection
  • RoHS Compliant 
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
4010 24 Vdc 0 to +1000 V / 0.01 A
10W Request Sample Stock Check
4010N 24 Vdc 0 to +1000 V / 0.01 A
10W Request Sample Stock Check
4020 24 Vdc 0 to +2000 V / 0.005 A
10W Request Sample Stock Check
4020N 24 Vdc 0 to -2000 V / 0.005 A
10W Request Sample Stock Check
4030 24 Vdc 0 to +3000 V / 0.0033 A
10W Request Sample Stock Check
4030N 24 Vdc 0 to -3000 V / 0.0033 A
10W Request Sample Stock Check
4050 24 Vdc 0 to +5000 V / 0.002 A
10W Request Sample Stock Check
4050N 24 Vdc 0 to -5000 V / 0.002 A
10W Request Sample Stock Check
4070 24 Vdc 0 to +7000 V / 0.0014 A
10W Request Sample Stock Check
4070N 24 Vdc 0 to -7000 V / 0.0014 A
10W Request Sample Stock Check
4100 24 Vdc 0 to +10000 V / 0.001 A
10W Request Sample Stock Check
4100N 24 Vdc 0 to -10000 V / 0.001 A
10W Request Sample Stock Check
4120 24 Vdc 0 to +12000 V / 0.0008 A
10W Request Sample Stock Check
4120N 24 Vdc 0 to -12000 V / 0.0008 A
10W Request Sample Stock Check
4150 24 Vdc 0 to +15000 V / 0.00067 A
10W Request Sample Stock Check
4150N 24 Vdc 0 to -15000 V / 0.00067 A
10W Request Sample Stock Check
4200 24 Vdc 0 to +20000 V / 0.0005 A
10W Request Sample Stock Check
4200N 24 Vdc 0 to -20000 V / 0.0005 A
10W Request Sample Stock Check
4300 24 Vdc 0 to +30000 V / 0.00033 A
10W Request Sample Stock Check
4300N 24 Vdc 0 to -30000 V / 0.00033 A
10W Request Sample Stock Check
4330 24 Vdc 0 to +33000 V / 0.0002 A
10W Request Sample Stock Check
4330N 24 Vdc 0 to -33000 V / 0.0002 A
10W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    4000 Series: 4.1 x 3.1 x 1.4 " (104.14 x 78.74 x 35.56 mm)

Unfortunately there are no 3D models available for this product.