XP Power > Media > Video

GSP500 Series

XP Power has released the highly efficient GSP500 series power supply which provides 500 Watts forced-cooled or 180 Watts convection-cooled power from just a 4” x 6” footprint. The series operates over a wide -40°C to +50°C (+70°C with derating) operating temperature range with intelligent 3-speed fans to ensure acoustic noise is kept to a minimum.

Products

Company

High Voltage