XP Power > Media > Video

ECP180 Series

The ECP180 series offers 120 Watts with convection-cooling and 180 Watts with force-cooling, all in a 2 x 4 x 1" package. The range achieves an ultra high efficiency of up to 95% giving the ECP180 a leading edge in open-frame power supplies. This series meets approvals for both ITE and medical standards and has a no load input power of less than 0.5 Watts.

Products

Company

High Voltage