XP Power's Press Releases
  1. Sep24

    XP Power announces new highly efficient 150W & 200W approved external PSUs for industrial, IT and healthcare applications

    Posted on Tuesday, September 24, 2019

    ALM150-200

    XP Power has released two series of external power supplies that are intended for modern medical applications, including safety approvals for home-based healthcare, and IT applications where energy efficiency and international safety approvals are critical. Typical efficiencies for...

    Read more

    Tags: Single Output, AC-DC Power, External/Desktop, IT Safety Approvals, Medical Safety Approvals, Safety Approvals | View count: (1457)

  2. Sep4

    XP Power introduces rugged wide-range input 6/10W power modules for industrial and ITE applications

    Posted on Wednesday, September 4, 2019

    DTE

    XP Power today introduced two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation into a wide variety of industrial and ITE applications.

    Read more

    Tags: DIN Rail, DC-DC Converter, Dual Output | View count: (2708)

  3. Jul11

    XP Power launches new 500W-650W AC-DC power supplies for medical devices including BF applications.

    Posted on Thursday, July 11, 2019

    PBR

    XP Power has announced two new ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC performance is a key requirement.

    Read more

    Tags: High Efficiency, AC-DC Power, AC-DC, U-Channel, IT Safety Approvals, Medical Safety Approvals | View count: (4784)

  4. Jul2

    XP Power introduces new, informative medical power supplies guide

    Posted on Tuesday, July 2, 2019

    Medical Brochure

    XP Power, a leading global supplier of power solutions, has introduced a new medical power supplies guide that provides a wealth of useful information for design engineers seeking the optimum power solution for their project. The comprehensive guide provides an overview of XP Power...

    Read more

    Tags: Medical, AC-DC, DC-DC, Medical Safety Approvals | View count: (2490)

  5. May14

    XP Power announces new low profile 180W U-channel PSU for space-critical medical (BF), industrial & ITE applications

    Posted on Tuesday, May 14, 2019

    UCP180

    XP Power has launched a new range of 180-Watt U-channel AC-DC power supplies that are intended for space-constrained medical (BF), industrial and IT applications. The low-profile devices are just 29.5mm high and occupy a small 107.6mm x 62.8mm footprint, allowing them to be used in...

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (7709)

  6. Apr30

    New fully featured 3 Phase input, 5kW AC-DC power supply delivers the ultimate flexibility through software configurability

    Posted on Tuesday, April 30, 2019

    HPT5K0

    No-neutral operation simplifies installation in industrial applications. XP Power has announced the HPT5K0 series, a range of high power density, high efficiency, resonant zero-voltage switching (ZVS) 5kW AC-DC power supplies with both ITE/industrial and medical agency approvals...

    Read more

    Tags: High Efficiency, AC/DC power supplies, 3 Phase Input, Parallel Operation, Analog & Digital Interfaces, Graphical User Interface, GUI | View count: (7211)

Archive