XP Power's Press Releases
  1. Dec4

    Versatile EMI filters range is high quality and cost effective

    Posted on Tuesday, December 4, 2018

    Filters

    XP Power has introduced a range of chassis mount and IEC inlet EMI filters that satisfy the requirement for equipment to conform to the latest EMC emissions and immunity standards. The filters are suitable for any electrical or electronic equipment that is powered from a single...

    Read more

    Tags: | View count: (6348)

  2. Nov27

    Ultra slim, low cost DIN rail power supplies launched by XP Power

    Posted on Tuesday, November 27, 2018

    DSR

    XP Power has announced the DSR range of AC-DC DIN rail power supplies approved for industrial control systems (ICE) and information technology equipment (ITE) applications. These versatile supplies provide reliable power with a 150% peak load capability in a slimline DIN rail mount...

    Read more

    Tags: | View count: (7466)

  3. Oct25

    XP Power launches 85W & 120W desktop power supplies with latest energy-efficiency standards and IT & medical safety approvals

    Posted on Thursday, October 25, 2018

    ALM85_120

    XP Power today announced new 85 & 120 Watt single-output high efficiency desktop power supply series that meet the latest global energy efficiency standards for external supplies. The ALM85 & ALM120 use less energy in both operating and standby mode, helping to reduce...

    Read more

    Tags: | View count: (5442)

  4. Oct10

    XP Power launches highly flexible 500W peak-power AC-DC supply, targeting industrial and Body Floating rated medical applications

    Posted on Wednesday, October 10, 2018

    CMP250

    XP Power has announced the launch of the CMP250 series of high peak power AC-DC power supply units, primarily targeting healthcare, industrial and IT applications. Offering a flexible combination of electrical and thermal characteristics, the power supplies deliver up to 500 Watts...

    Read more

    Tags: | View count: (6982)

  5. Sep4

    Desktop medical & ITE 36-65 Watt power supplies meet the latest energy efficiency requirements

    Posted on Tuesday, September 4, 2018

    AKM

    XP Power is launching its cost-effective AKM36/AKM45/AKM65 series of desktop AC-DC power supplies rated at 36W, 48W and 65W. Aimed at the healthcare, ITE and industrial markets, all versions meet the latest U.S. Department of Energy (DoE) Level VI and EU CoC Tier 2 energy...

    Read more

    Tags: | View count: (6214)

  6. Jun25

    Compact 3W and 10W board-mount power supplies suit IoT, household and industrial applications

    Posted on Monday, June 25, 2018

    VCE03_10

    XP Power is launching its low-cost VCE03 and VCE10, 3W and 10W series of board-mounted AC-DC power supplies with extended universal input range from 85VAC to 305VAC, covering all nominal AC inputs from 100VAC to 277VAC in a single ultra-compact design.

    Read more

    Tags: | View count: (8870)

Archive