XP Power's Press Releases
  1. Dec21

    XP Power offers encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

    Posted on Wednesday, December 21, 2016

    ECE80

    XP Power today announced the ECE80 series of 80 W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input power. The modules are perfect for customers requiring an encapsulated AC-DC power solution in an ultra-compact format for either...

    Read more

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (11590)

  2. Dec6

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on Tuesday, December 6, 2016

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (11743)

  3. Nov10

    XP Power signs global distribution agreement with RS Components and Allied Electronics

    Posted on Thursday, November 10, 2016

    RS & Allied

    XP Power today announced it has signed a distribution agreement with global electronics distributor Electrocomponents plc, incorporating trading brands RS Components and Allied Electronics. Covering XP Power’s AC-DC power supplies, DC-DC converters and high voltage power...

    Read more

    Tags: Open-frame, PCB Mount, AC-DC Power, DC-DC, RS, Allied, EMCO | View count: (12823)

  4. Nov3

    Minature 2 Watt DC-DC converters for use in medical applications now available

    Posted on Thursday, November 3, 2016

    ISM02 & IML02

    XP Power today announced the new IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation between the input and output. These converters provide 4000 VAC reinforced isolation with 1 x MOPP at 300 VAC (250 VAC model...

    Read more

    Tags: Medical, SMD, Miniature DC-DC, 1 x MOPP | View count: (11260)

  5. Oct12

    XP Power launches world’s smallest 40 Watt AC-DC open frame power supply

    Posted on Wednesday, October 12, 2016

    ECF40

    XP Power today announced the ECF40 series of single output 40 Watt ultra compact AC-DC power supplies. These open frame convection-cooled units are capable of delivering the full output power of 40 Watts without the need for any external forced air flow up to + 50 degrees C....

    Read more

    Tags: High Efficiency, Open-frame, Single Output, Medical, AC-DC | View count: (13437)

  6. Sep29

    1 - 6 Watt DC-DC converters for surface mount applications now available

    Posted on Thursday, September 29, 2016

    ISB-C-X

    XP Power today announced three high performance ranges of surface mount (SMD) DC-DC converters rated at 1, 3 and 6 Watts of output power with single and dual outputs.

    Read more

    Tags: Surface Mount, DC-DC, SMD | View count: (10218)

Archive