XP Power's Press Releases
  1. Dec2

    Compact 500 Watt power supply fits 4” x 6” footprint for medical and industrial applications

    Posted on Tuesday, December 2, 2014

    GSP500

    XP Power today announced the GSP500 series of highly efficient 500 Watt AC-DC power supplies. Occupying a compact 4 x 6 inch footprint these single output forced air cooled units can continuously deliver the full output power across the wide temperature range of – 40 to + 50...

    Read more

    Tags: High Efficiency, Single Output, Compact, Chassis Mount, AC-DC Power | View count: (7613)

  2. Nov13

    XP Power extends line up of EN50121-3-2 certified DC-DC converters for railway and rolling stock applications

    Posted on Thursday, November 13, 2014

    RDC20_40

    XP Power today announced the RDC20 and RDC40 series of 20 Watt and 40 Watt metal encapsulated wide range DC-DC converters designed for railway and industrial applications. These highly efficient PCB mounted converters, typically 90%, comply with railway and rolling stock EMC...

    Read more

    Tags: DC-DC Converter, PCB Mount, Encapsulated, Railway, High Power Density | View count: (7793)

  3. Oct20

    Smallest 400 Watt convection cooled power supply for medical and industrial applications

    Posted on Monday, October 20, 2014

    CCL400

    XP Power today announced the CCL400 series of highly efficient convection cooled 400 Watt AC-DC power supplies. With a typical efficiency up to 94% and a flat efficiency curve over virtually the entire load range, the CCL400 does not require any forced air cooling. With little heat...

    Read more

    Tags: High Efficiency, Single Output, Chassis Mount, AC-DC Power | View count: (7656)

  4. Sep17

    Industry’s smallest encapsulated 60 Watt AC-DC supply available in pcb or chassis mount

    Posted on Wednesday, September 17, 2014

    ECE60

    XP Power today announced the ECE60 series of single output encapsulated 60 Watt AC-DC power supplies. Suiting applications that require a slim profile, a high power density and low no-load power consumption, the ECE60 is available in either PCB mount, chassis mounted with screw...

    Read more

    Tags: Single Output, PCB Mount, Green Power, Encapsulated, AC-DC Power | View count: (7655)

  5. Jul23

    XP Power extends GCS series of open-frame AC-DC supplies up to 250 Watts

    Posted on Wednesday, July 23, 2014

    GCS250

    XP Power today announced the addition of a 250 Watt range to its GCS series of high efficiency single output AC-DC power supplies. Certified to both industrial and medical international safety standards, and comprising 150, 180, and now 250 Watt models, the GCS series is available...

    Read more

    Tags: | View count: (6668)

  6. Jun30

    Ultra compact 15 Watt AC-DC power supply targets medical applications

    Posted on Monday, June 30, 2014

    EML15

    XP Power today announced the EML15 series of 15 Watt single output AC-DC power supplies suitable for use in medical equipment. Complying with 3rd edition EN60601-1, ES60601-1, CSA-C22.2 No. 60601-1, IEC60601-1 medical safety standards, this extremely compact power supply is...

    Read more

    Tags: | View count: (6287)

Archive