XP Power's Press Releases
  1. Dec1

    XP Power release low cost 6 Watt DC-DC converters in DIP-24 package

    Posted on Sunday, December 1, 2013

    JCE-JTE

    XP Power today announced the JCE06 and JTE06 series of low cost compact 6 Watt DC-DC converters aimed at a broad range of mobile communications, industrial and transportation applications. Constructed in a plastic industry standard 24-pin DIP through hole mounting package, and...

    Read more

    Tags: | View count: (6517)

  2. Nov1

    Programmable 800 and 1500 Watt PSUs provides constant current output down to almost zero volts

    Posted on Friday, November 1, 2013

    HDS

    XP Power today announced the HDS series of 800 and 1500 Watt highly efficient programmable AC-DC power supplies. With a typical efficiency of up to 93%, these single output low profile supplies measure 249.0 x 127.0 x 40.9 mm (9.80 x 5.00 x 1.61 inches) for the 800 Watt models and...

    Read more

    Tags: | View count: (7202)

  3. Sep30

    95% efficient 200 W convection cooled power supplies extends lifetime and temperature range

    Posted on Monday, September 30, 2013

    CCB200

    XP Power today announced the CCB200 series of ultra efficient ''green'' 200 Watt single output AC-DC power supplies aimed at a broad range of medical and industrial applications. Suiting convection cooled applications that require a very high efficiency in an open frame design, the...

    Read more

    Tags: | View count: (5958)

  4. Sep30

    Low profile high efficiency 180 Watt AC-DC PSU occupies a 46% smaller footprint than industry norm

    Posted on Monday, September 30, 2013

    ECP180

    XP Power today announced the ECP180 series of low profile high efficiency ''green power'' open frame 180 Watt AC-DC power supplies. The IT and medically approved units have an average active mode efficiency of 93% and a no load power consumption of less than 0.5 W. With these...

    Read more

    Tags: | View count: (6354)

  5. Sep18

    Multi format 180 Watt 93% efficient power supply from XP Power

    Posted on Wednesday, September 18, 2013

    GCS180

    XP Power today announced additions to its GCS series of single output high efficiency ''green'' AC-DC power supplies with both ITE and Medical safety approvals. Complementing the GCS150 150 Watt models, the GCS180 range extends the power output capability up to 180 Watts. All...

    Read more

    Tags: | View count: (6544)

  6. Jun30

    Compact 400 Watt power supply capable of 700 Watt peak

    Posted on Sunday, June 30, 2013

    SDL400

    XP Power today announced the SDL400 series of 400 Watt single and dual output AC-DC power supplies. These compact units, suitable for 1U applications, are available in four mechanical formats: U channel, U channel with cover (-C option), top fan cover (-F option) and end fan cover...

    Read more

    Tags: | View count: (6052)

Archive