XP Power's Press Releases
  1. Dec1

    100 Watt conduction-cooled AC-DC supply suits sealed enclosures and harsh environments

    Posted on Wednesday, December 1, 2010

    ECC100

    XP Power today announced the ECC100 series of 100 Watt single output baseplate cooled AC-DC power supplies designed specifically for use in sealed boxes and harsh environments where wide temperature variations are common place. The conduction cooled units are suited for use in...

    Read more

    Tags: | View count: (6028)

  2. Nov1

    External 48 & 60 Watt power supply series meets latest energy standards

    Posted on Monday, November 1, 2010

    AFM

    XP Power today announced the launch of the highly efficient single output AFM series of 48 & 60 Watt external AC-DC power supplies designed for a wide range of IT and medical equipment. The ranges offer output voltages of 12, 15, 18 and 24 VDC. Offering a typical efficiency of...

    Read more

    Tags: | View count: (5528)

  3. Sep30

    XP Power launches compact high efficiency fully featured AC-DC supplies

    Posted on Thursday, September 30, 2010

    HCP

    XP Power launches compact high efficiency fully featured AC-DC suppliesXP Power today announced the HCP series of single output compact...

    Read more

    Tags: | View count: (5596)

  4. Sep22

    XP Power releases green mode low-cost chassis mount industrial power supplies

    Posted on Wednesday, September 22, 2010

    VCS

    XP Power today announced the VCS series of chassis mount single output AC-DC power supplies aimed at cost sensitive industrial applications. Extending the line-up of XP Power’s V-Brand range of low cost power supplies, these units suit applications that require an enclosed power...

    Read more

    Tags: | View count: (5390)

  5. Sep8

    World’s smallest 45 W ‘green’ power supply has medical and industrial safety approvals

    Posted on Wednesday, September 8, 2010

    ECS25-45

    XP Power today announced what is believed to be the world’s smallest open frame 45 W AC-DC power supply. Setting a new benchmark at this power level, measuring just 50.7 x 76.2 x 26.7 mm (2 x 3 x 1.05 inches), the ECS45 single output power supply is 25% smaller than the current...

    Read more

    Tags: | View count: (5645)

  6. Jul31

    Third edition of power supply technical guide now available

    Posted on Saturday, July 31, 2010

    Tech Guide

    XP Power today announced the third edition of their 144-page technical guide for power supply specifiers. Spanning all the major aspects of power supply integration, the guide has several new sections covering topics such as the characteristics of battery power sources, high peak...

    Read more

    Tags: | View count: (6639)

Archive